The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Protec­tion and accessories
    • Earth leakage relays
    • HR743
    EAN-Nr.
    3250613281441
    Packaging
    1 piece
    • Earth leakage relays

    ROUND STANDARD TORROID DIAM 105MM FOR RELAY HR5XX HR743

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    ROUND STANDARD TORROID DIAM 105MM FOR RELAY HR5XX

    HR743

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      33 mm
    Connec­tion
    • Type of contacts
      1NO

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HR743
    PDF
    RoHS report HR743
    PDF

    Downloads

    • Image HR743  | Hager

      Product Image HR743

    • Product datasheet

      Image Hager Product data sheet HR743  | Hager

      Hager Product data sheet HR743

      ROUND STANDARD TORROID DIAM 105MM FOR RELAY HR5XX

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-22

      PDF
      145,54 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HR510 - Earth Leakage Relay 0.03-10A configurable Trip Type A
      HR510
      Earth Leakage Relay 0.03-10A configurable Trip Type A
    • 2
      HR745 - ROUND STANDARD TORROID DIAM 210MM FOR RELAY HR5XX
      HR745
      ROUND STANDARD TORROID DIAM 210MM FOR RELAY HR5XX
    • 3
      HR700 - Circular Section Torroid 30mm for Type A Earth Leakage Relay
      HR700
      Circular Section Torroid 30mm for Type A Earth Leakage Relay
    • 4
      HR741 - ROUND STANDARD TORROID DIAM 35MM FOR RELAY HR5XX
      HR741
      ROUND STANDARD TORROID DIAM 35MM FOR RELAY HR5XX
    • 5
      HR742 - ROUND STANDARD TORROID DIAM 70MM FOR RELAY HR5XX
      HR742
      ROUND STANDARD TORROID DIAM 70MM FOR RELAY HR5XX

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group