The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Main incomers
    • Moulded case circuit breakers
    • HNE450P
    EAN-Nr.
    3250613136871
    Packaging
    1 piece
    • Moulded case circuit breakers

    MCCB 450A TM F/F 50kA 3P HNE450P

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    MCCB 450A TM F/F 50kA 3P

    HNE450P

    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    Hager RoHS report HNE450P
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet HNE450P  | Hager

      Hager Product data sheet HNE450P

      MCCB 450A TM F/F 50kA 3P

      PDF
    • Catalogue

      Image h3e MCCB Catalogue MY  | Hager

      h3e MCCB Catalogue MY

      Catalogue en-GB 2023-10-13

      PDF
      1,44 MB
    More documentation

    Discover our other products of this range

      5
    • 1
      HHA126P - Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D  125A 25kA FTC
      HHA126P
      Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D 125A 25kA FTC
    • 2
      HNB200U - Moulded Case Circuit Breaker X250 3P 40kA 200A TM
      HNB200U
      Moulded Case Circuit Breaker X250 3P 40kA 200A TM
    • 3
      HMW631JR - Moulded Case Circuit Breaker h3+ P630 LSI 4P4D N0-50-100% 630A 50kA FTC
      HMW631JR
      Moulded Case Circuit Breaker h3+ P630 LSI 4P4D N0-50-100% 630A 50kA FTC
    • 4
      HNW250JR - Moulded Case Circuit Breaker h3+ P630 LSI 3P3D 250A 40kA FTC
      HNW250JR
      Moulded Case Circuit Breaker h3+ P630 LSI 3P3D 250A 40kA FTC
    • 5
      HMS041JR - Moulded Case Circuit Breaker h3+ P160 LSI 4P4D N0-50-100% 40A 50kA FTC
      HMS041JR
      Moulded Case Circuit Breaker h3+ P160 LSI 4P4D N0-50-100% 40A 50kA FTC

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group