The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Main switchgear
  • Main incomers
  • Moulded case circuit breakers
  • HNA064P
  • Main switchgear

Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D 63A 40kA FTC HNA064P

EAN-Nr.
3250613149376
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D 63A 40kA FTC

HNA064P

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • See more (17)
    • Shunt release 3 products available
    • Auxil­i­aries contact block 3 products available
    • Under voltage coil 3 products available
    • DIN rail adapter 1 products available
    • Locking inter­locking func­tions 1 products available
    • Connec­tion Func­tions 3 products available

    Complete your system

    • Shunt release
    • Auxil­i­aries contact block
    • Under voltage coil
    • DIN rail adapter
    • Locking inter­locking func­tions
    • Connec­tion Func­tions
    • Handle for power circuit breaker
    • Phase separ­a­tion func­tions
    • HXA005H

      Shunt trip 380-450V AC (x160-P160-x250-P250-x630-P630)

      0.00 €  / *
    • HXA001H

      Shunt trip 24V DC (x160-P160-x250-P250-x630-P630)

      0.00 €  / *
    • HXA004H

      Shunt trip 200-240V AC (x160-P160-x250-P250-x630-P630)

      0.00 €  / *
    • HXA021H

      Auxiliary contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)

      0.00 €  / *
    • HXA024H

      Alarm contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)

      0.00 €  / *
    • HXA025H

      Auxiliary low level 1NO+1NC 125V AC (x160-P160-x250-P250-x630-P630)

      0.00 €  / *
    • HXA014H

      Undervoltage release 200-240V AC (x160-P160-x250-P250-x630-P630)

      0.00 €  / *
    • HXA055H

      UVR delayed 380-450V AC (x160-P160-x250-P250-x630-P630)

      0.00 €  / *
    • HXA054H

      UVR delayed 220-240V AC (x160-P160-x250-P250-x630-P630)

      0.00 €  / *
    • HYA033H

      DIN Rail adaptator x160 3P/4P

      0.00 €  / *
    • HXA039H

      Padlock (x160-P160-x250-P250-x630)

      0.00 €  / *
    • HYA015H

      Spreader x160 4P collar

      0.00 €  / *
    • HYA013H

      Extended connection x160 4P collar

      0.00 €  / *
    • HYA012H

      Spreader x160 4P lug

      0.00 €  / *
    • HXA031H

      Extended rotary handle x160

      0.00 €  / *
    • HXA030H

      Direct rotary handle x160

      0.00 €  / *
    • HYA019H

      Interphase barrier x160 3/4P

      0.00 €  / *

    Technical characteristics

    Elec­tric current
    • Rated current
      63 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      40 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      85 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690 V AC IEC 60947-2
      6 kA
    • Rated current 10°C according to IEC 60947
      76,40 A
    • Rated current 15°C according to IEC 60947
      74,90 A
    • Rated current 20°C according to IEC 60947
      73,30 A
    • Rated current 25°C according to IEC 60947
      71,70 A
    • Rated current 30°C according to IEC 60947
      70 A
    • Rated current at 35°C according to IEC 60947
      68,30 A
    • Rated current at 40°C according to IEC 60947
      66,60 A
    • Rated current 45°C according to IEC 60947
      64,80 A
    • Rated current 50°C according to IEC 60947
      63 A
    • Rated current 55°C according to IEC 60947
      61,10 A
    • Rated current at 60°C according to IEC 60947
      59,10 A
    • Rated current 65°C according to IEC 60947
      57,10 A
    • Rated current 70°C according to IEC 60947
      55 A
    Archi­tec­ture
    • Number of poles
      4
    • Control/­op­er­a­tion element
      Toggle
    • Device construc­tion type
      Fixed built-in
    Trip­ping
    • Response time when opening
      10 ms
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      8000 V
    • Rated insu­la­tion voltage Ui
      690 V
    Func­tions
    • Trip unit
      TM F/F
    Power
    • Total power loss under IN
      21,30 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10000
    • Number of mech­an­ical oper­a­tions
      20000
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      4 - 70 mm²
    • Cross-sec­tion rigid conductor
      4 - 95 mm²
    Install­a­tion, mounting
    • Nominal tight­ening torque
      4 - 4 Nm
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    Settings
    • Thermal protec­tion knob setting xIN
      1, 1
    • Adjust­ment range short-term delayed short-­cir­cuit release
      0 - 0 A
    Compat­ib­ility
    • Suit­able for DIN Rail
      No
    Main elec­trical attrib­utes
    • Magnetic protec­tion trip time
      0 - 0 ms

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    Hager REACH declaration HNA064P
    PDF
    RoHS report HNA064P
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet HNA064P  | Hager

      Hager Product data sheet HNA064P

      Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D 63A 40kA FTC

      PDF
    • Catalogue

      Image h3 MCCB Catalogue MY  | Hager

      h3 MCCB Catalogue MY

      Catalogue en-GB 2025-08-25

      PDF
      10,14 MB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-03-20

      PDF
      430,96 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-03-20

      PDF
      435,49 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HDA031P - Moulded Case Circuit Breaker h3 x160 TM FIX 2P2D  32A 18kA FTC
      HDA031P
      Moulded Case Circuit Breaker h3 x160 TM FIX 2P2D 32A 18kA FTC
    • 2
      HDA019P - Moulded Case Circuit Breaker h3 x160 TM FIX 2P2D  20A 18kA FTC
      HDA019P
      Moulded Case Circuit Breaker h3 x160 TM FIX 2P2D 20A 18kA FTC
    • 3
      HDA020P - Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D  20A 18kA FTC
      HDA020P
      Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 20A 18kA FTC
    • 4
      HMT161JR - Moulded Case Circuit Breaker h3+ P250 LSI 4P4D N0-50-100% 160A 50kA FTC
      HMT161JR
      Moulded Case Circuit Breaker h3+ P250 LSI 4P4D N0-50-100% 160A 50kA FTC
    • 5
      HDA032P - Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D  32A 18kA FTC
      HDA032P
      Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 32A 18kA FTC

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group