The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Energy distri­bu­tion
  • Small distri­bu­tion boards up to 63 A
  • Mini gamma enclos­ures
  • GD104B
  • Energy distri­bu­tion

Mini-enclosure, gamma, 4 module, protect. class IP30 GD104B

EAN-Nr.
3250612843114
Packaging
5 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Mini-enclosure, gamma, 4 module, protect. class IP30

GD104B

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • Cover strip 1 products available

Complete your system

  • Cover strip
  • S35S

    Cover strips, RAL 9010, breakable, 219 mm

    0.00 €  / *

Technical characteristics

Voltage
  • Nominal voltage
    230 - 230 V
Install­a­tion, mounting
  • Mounting on
    Surface mounting
Elec­tric current
  • Rated current
    40 A
Equip­ment
  • Number of rails
    1
  • Number of rows
    1
  • With lock
    No
  • Has neutral terminal block
    No
  • Has earthing terminal block
    No
  • Has mounting plate
    No
Capa­city
  • Number of modules
    4
Dimen­sions
  • Height
    180 mm
  • Width
    110 mm
  • Depth
    82 mm
  • Number of width units
    4
Cover, door
  • Door/­cover is trans­parent
    No
Mater­ials
  • Material
    Plastic
  • RAL code
    9010
  • Colour
    Pure white
Safety
  • Protec­tion class
    Isol­a­tion class II
  • Impact resist­ance IK
    IK05
  • Ingress Protec­tion (IP) class
    IP30
  • Locking type
    Without lock
  • Glow wire test
    750 °C

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Encl.,gamma,surface m.,26 M,version FR
PDF
1,48 MB
REACH declaration GD104B
PDF
RoHS report GD104B
PDF

Downloads

  • Image GD104B  | Hager

    Product Image GD104B

  • Product datasheet

    Image Hager Product data sheet GD104B  | Hager

    Hager Product data sheet GD104B

    Mini-enclosure, gamma, 4 module, protect. class IP30

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-10-14

    PDF
    824,09 kB
    Image Declaration of conformity en-GB 2024-04-15  | Hager

    Declaration of conformity en-GB 2024-04-15

    PDF
    174,16 kB
More documentation

Discover our other products of this range

    3
  • 1
    GD106B - Mini-enclosure, gamma, 6 module, protect. class IP30
    GD106B
    Mini-enclosure, gamma, 6 module, protect. class IP30
  • 2
    S35S - Cover strips, RAL 9010, breakable, 219 mm
    S35S
    Cover strips, RAL 9010, breakable, 219 mm
  • 3
    GD102B - Mini-enclosure, gamma, 2 module, protect. class IP30
    GD102B
    Mini-enclosure, gamma, 2 module, protect. class IP30

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group