The store will not work correctly in the case when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy distri­bu­tion
    • Distri­bu­tion boards up to 1600 A
    • orion+ and orion Lite
    • FLA708RC
    EAN-Nr.
    3250611021629
    Packaging
    1 piece
    • orion+ and orion Lite

    Enclosure,Orion Lite,400x400x200mm, 1 lock FLA708RC

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Enclosure,Orion Lite,400x400x200mm, 1 lock

    FLA708RC

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      400 mm
    • Width
      400 mm
    • Depth
      200 mm
    • Thick­ness of side­wall
      1,50 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP65
    • Protec­tion class
      Isol­a­tion class I
    • Locking type
      Special tool, Without lock
    • Impact resist­ance IK
      IK05
    Equip­ment
    • Number of flange plate open­ings
      1
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Suit­able for outdoor usage
      Yes
    Mater­ials
    • Colour
      Light grey
    • RAL code
      7035
    • Treat­ment
      Varnished
    • Material
      Steel
    • Surface finish
      Matt
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    Hager RoHS report FLA708RC
    PDF

    Downloads

    • Image FLA708RC  | Hager

      Product Image FLA708RC

    • Product datasheet

      Image Hager Product data sheet FLA708RC  | Hager

      Hager Product data sheet FLA708RC

      Enclosure,Orion Lite,400x400x200mm, 1 lock

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      FLA737RC - Enclosure,Orion Lite,1000x800x300mm, 2 locks
      FLA737RC
      Enclosure, Orion Lite, 1000x800x300mm, 2 locks
    • 2
      FLA728RC - Enclosure,Orion Lite,800x600x250mm, 2 locks
      FLA728RC
      Enclosure, Orion Lite, 800x600x250mm, 2 locks
    • 3
      FL102A - Steel enclosure, Orion.Plus, plain door 300x250x160 mm
      FL102A
      Steel enclosure, Orion.Plus, plain door 300x250x160 mm
    • 4
      FL957A - Plinth, Orion.Plus, H150 500x200 mm
      FL957A
      Plinth, Orion.Plus, H150 500x200 mm
    • 5
      FLA721RC - Enclosure,Orion Lite,700x500x250mm, 2 locks
      FLA721RC
      Enclosure, Orion Lite, 700x500x250mm, 2 locks

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group