The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Modular devices
  • Switching and signalling devices
  • Relays and contactors
  • ERC416
  • Modular devices

Relay 16A, 4NO, 230V~50Hz ERC416

EAN-Nr.
3250612400799
Packaging
6 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Relay 16A, 4NO, 230V~50Hz

ERC416

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products

Complete your system

Optional accessories

  • Auxil­iary device for distri­bu­tion board devices 1 products available

Complete your system

  • Auxil­iary device for distri­bu­tion board devices
  • ESC080

    Auxiliary contact 6A, 1NO+1NC

    0.00 €  / *

Technical characteristics

Connec­tion
  • Type of contacts
    4NO
  • Number of contacts
    4
  • Cross-sec­tion flex­ible conductor
    1 - 6 mm²
  • Cross-sec­tion rigid conductor
    1 - 10 mm²
Elec­tric current
  • Rated current
    16 A
Capa­city
  • Number of modules
    2
Frequency
  • Frequency
    50 - 50 Hz
Voltage
  • Rated impulse with­stand voltage Uimp
    4000 V
  • Rated insu­la­tion voltage Ui
    440 V
  • Rated oper­a­tional voltage Ue
    400 - 400 V
  • Command voltage AC
    230 - 230 V
  • Command voltage DC
    0 - 0 V
Use condi­tions
  • Oper­ating temper­ature
    -10 - 50 °C
  • Stor­age/trans­port temper­ature
    -40 - 80 °C
Use
  • Category of use
    AC-7a/AC-7b
Endur­ance
  • Number of mech­an­ical oper­a­tions
    100000
  • Elec­tric endur­ance in number of cycles
    30000
Power
  • Total power loss under IN
    5,50 W
  • Inrush power absorbed
    21 VA
Dimen­sions
  • Height
    83 mm
  • Width
    35,75 mm
  • Depth
    60 mm
Equip­ment
  • Number of NO contacts
    4
  • Number of NC contacts
    0
  • With switch for manual switch
    Yes
Install­a­tion, mounting
  • Nominal tight­ening torque
    1,20 - 1,20 Nm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Contactor 25A, 2NO, 230V
PDF
3,90 MB
Hager REACH declaration ERC416
PDF
Hager RoHS report ERC416
PDF

Downloads

  • Image ERC416  | Hager

    Product Image ERC416

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-09-23

    PDF
    385,80 kB
More documentation

Discover our other products of this range

    5
  • 1
    EUM100 - Voltage and phase control relay 1P+N/3P(N) 1 Change over contact
    EUM100
    Voltage and phase control relay 1P+N/3P(N) 1 Change over contact
  • 2
    EUU100 - Undervoltage control relay 1P+N/3P+N 1 Change over contact
    EUU100
    Undervoltage control relay 1P+N/3P+N 1 Change over contact
  • 3
    EUD100 - On-delay voltage and phase control relay 1P+N/3P(N) 1 Change over contact
    EUD100
    On-delay voltage and phase control relay 1P+N/3P(N) 1 Change over contact
  • 4
    EUU200 - Undervoltage control relay 1P+N/3P+N 2 Change over contacts
    EUU200
    Undervoltage control relay 1P+N/3P+N 2 Change over contacts
  • 5
    EUM200 - Voltage and phase control relay 1P+N/3P(N) 2 Change over contacts
    EUM200
    Voltage and phase control relay 1P+N/3P(N) 2 Change over contacts

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group