The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Switching and signalling devices
    • Latching relay
    • EPN053
    EAN-Nr.
    3250612360574
    Packaging
    1 piece
    • Latching relay

    Auxiliary for control by maintened contact EPN053

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Auxiliary for control by maintened contact

    EPN053

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      2 A
    Capa­city
    • Number of modules
      0,50
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 40 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Connectivity
    • Type of connec­tion
      Screw terminal
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1 - 6 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 10 mm²
    Power
    • Power dissip­a­tion at IN
      0,10 W
    Dimen­sions
    • Height
      85 mm
    • Width
      8,90 mm
    • Depth
      64 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration EPN053
    PDF
    RoHS report EPN053
    PDF

    Downloads

    • Image EPN053  | Hager

      Product Image EPN053

    • Product datasheet

      Image Hager Product data sheet EPN053  | Hager

      Hager Product data sheet EPN053

      Auxiliary for control by maintened contact

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-07

      PDF
      315,24 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      257,69 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      EPN520 - Latching relay 2NO 230V
      EPN520
      Latching relay 2NO 230V
    • 2
      EPN526 - Latching relay 2NO 48V
      EPN526
      Latching relay 2NO 48V
    • 3
      EPN525 - Latching relay 2NC+2NO 230V
      EPN525
      Latching relay 2NC+2NO 230V
    • 4
      EPN524 - Latching relay 2NO 24V
      EPN524
      Latching relay 2NO 24V
    • 5
      EPN518 - Latching relay 1NC+1NO 24V
      EPN518
      Latching relay 1NC+1NO 24V

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group