Cell for twilight switch, wall mounted EE003
No longer available
Technical characteristics
Use conditions
-
Operating temperature-30 - 60 °C
Installation, mounting
-
Mounting onSurface mounting
Dimensions
-
Maximum connection distance between receiver and transmitter50 m
-
Height32 mm
-
Width48 mm
-
Depth37 mm
Power supply
-
Supply voltage230 V +/- 10%
Equipment
-
Type of probeLight sensor
Connection
-
Conductor cross-section0,75 - 4,0 mm²
Lighting
-
Brightness measuring range5 - 2000 lx
Safety
-
Ingress Protection (IP) classIP54
Downloads
More documentation