The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • EE002
    EAN-Nr.
    3250612250028
    Packaging
    1 piece

    Cell for twilight switch, flush mounted EE002

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cell for twilight switch, flush mounted

    EE002

    • Technical characteristics
    • Documentations
    Download the sheet

    Technical characteristics

    Use condi­tions
    • Oper­ating temper­ature
      -30 - 60 °C
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Connectivity
    • Mounting type
      Built in install­a­tion
    Dimen­sions
    • Maximum connec­tion distance between receiver and trans­mitter
      50 m
    • Height
      40 mm
    • Width
      40 mm
    • Depth
      90 mm
    Power supply
    • Supply voltage
      230 V
    Equip­ment
    • Type of probe
      Light sensor
    Lighting
    • Bright­ness meas­uring range
      5 - 2000 lx
    Safety
    • Ingress Protec­tion (IP) class
      IP54

    Downloads

    • Image EE002  | Hager

      Product Image EE002

    • Product datasheet

      Image Hager Product data sheet EE002  | Hager

      Hager Product data sheet EE002

      Cell for twilight switch, flush mounted

      PDF
    More documentation

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group