The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy manage­ment
    • Energy monit­oring devices
    • Energy meters
    • ECM300C
    EAN-Nr.
    3250612231324
    Packaging
    1 piece
    Data Act Notice
    • Energy meters

    3 Phase kWhmeter via CT 1A or 5A 4M MBUS MID ECM300C

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    3 Phase kWhmeter via CT 1A or 5A 4M MBUS MID

    ECM300C

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Archi­tec­ture
    • Bus system
      M-BUS
    • Type of pole
      3P+N
    Elec­tric current
    • Rated current IN
      5 A
    • Maximum meas­uring circuit current
      6 A
    Capa­city
    • Number of modules
      4
    Dimen­sions
    • Height
      90 mm
    • Width
      72 mm
    • Depth
      60 mm
    Equip­ment
    • Type of pulse gener­ator
      Optical
    Compat­ib­ility
    • Suit­able for
      Purchase/supply
    Connec­tion
    • Cross-sec­tion of metering input
      0 - 4 mm²
    • Cross-sec­tion of metering output
      0 - 4 mm²
    • Connect­or/plug type Bus system
      Bus connec­tion terminal
    Install­a­tion, mounting
    • Nominal tight­ening torque
      1 - 1 Nm
    • Mounting on
      DIN rail
    Mech­an­ical features
    • Nominal tight­ening torque digital terminal
      0,50 - 0,50 Nm
    Meas­ure­ment
    • Meas­uring system
      Meas­ure­ment trans­former
    • Type of meas­uring instru­ment
      Elec­tronic
    • Current meas­ure­ment range
      0,01 - 6,0 A
    • Meas­ure­ment range voltage Ph-N
      92 - 276 V
    • Meas­ure­ment range voltage Ph-Ph
      160 - 480 V
    • Frequency meas­uring range
      45 - 65 Hz
    Power supply
    • Number of phases for power supply
      4
    Func­tions
    • Accuracy class
      B
    • Tariff type
      T1...T2 (230V AC)/T1...T2 M-BUS
    • Is calib­rated
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 55 °C
    • Stor­age/trans­port temper­ature
      -25 - 70 °C
    Power
    • Power consump­tion (VA)
      2 VA
    • Power dissip­a­tion at IN
      0,60 W
    Frequency
    • Frequency
      50 - 50 Hz
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Alarms, Basic inform­a­tion, Device energy manage­ment, Elec­trical meas­ure­ment, Detailed elec­trical meas­ure­ment
    • Data formats
      M-BUS
    • Estim­ated daily data volume
      10 KB - 100 KB
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration ECM300C
    PDF
    RoHS report ECM300C
    PDF

    Downloads

    • Image ECM300C  | Hager

      Product Image ECM300C

    • Product datasheet

      Image Hager Product data sheet ECM300C  | Hager

      Hager Product data sheet ECM300C

      3 Phase kWhmeter via CT 1A or 5A 4M MBUS MID

      PDF
    • Instruction manual

      Image Instruction manual International 2024-02-21  | Hager

      Instruction manual International 2024-02-21

      PDF
      311,47 kB
    • Manual

      Image Installer leaflet ECM300C  | Hager

      Installer leaflet ECM300C

      Manual de-DE, en-GB 2024-01-29

      PDF
      2,99 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      291,78 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-04-15

      PDF
      465,71 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      ECR310D - 3 Phase kWhmeter direct 125A 6M MODBUS MID
      ECR310D
      3 Phase kWhmeter direct 125A 6M MODBUS MID
    • 2
      ECP310D - 3 Phase kWhmeter direct 125A 6M S0 MID
      ECP310D
      3 Phase kWhmeter direct 125A 6M S0 MID
    • 3
      ECR180T - 1 Phase kWhmeter direct 3x80A 4M MODBUS
      ECR180T
      1 Phase kWhmeter direct 3x80A 4M MODBUS
    • 4
      ECP180D - 1 Phase kWhmeter direct 80A 2M S0 MID
      ECP180D
      1 Phase kWhmeter direct 80A 2M S0 MID
    • 5
      ECN140D - 1 Phase kWhmeter direct 40A 1M
      ECN140D
      1 Phase kWhmeter direct 40A 1M

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group