1 Phase kWhmeter direct 3x80A 4M MBUS ECM180T
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Architecture
-
Bus systemM-BUS
-
Type of pole3x 1P+N
Electric current
-
Rated current IN80 A
-
Maximum measuring circuit current80 A
Capacity
-
Number of modules4
Connectivity
-
Type of connectionDirect connection
Dimensions
-
Height92 mm
-
Width72 mm
-
Depth60 mm
Equipment
-
Type of pulse generatorOptical
Compatibility
-
Suitable forPurchase/supply
Connection
-
Cross-section of metering input0 - 33 mm²
-
Cross-section of metering output0 - 33 mm²
-
Connector/plug type Bus systemBus connection terminal
Installation, mounting
-
Nominal tightening torque2 - 2 Nm
-
Mounting onDIN rail
Mechanical features
-
Nominal tightening torque digital terminal0,50 - 0,50 Nm
Measurement
-
Measuring systemDirect measurement
-
Type of measuring instrumentElectronic
-
Current measurement range0,25 - 80,0 A
-
Measurement range voltage Ph-N92 - 276 V
-
Frequency measuring range45 - 65 Hz
Power supply
-
Number of phases for power supply1
Functions
-
Accuracy classB
-
Tariff typeT1...T2 (230V AC)/T1...T2 M-BUS
-
Is calibratedYes
Safety
-
Ingress Protection (IP) classIP20
Use conditions
-
Operating temperature-25 - 55 °C
-
Storage/transport temperature-25 - 70 °C
Power
-
Power consumption (VA)2 VA
-
Power dissipation at IN1 W
Frequency
-
Frequency50 - 50 Hz
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet ECM180T
1 Phase kWhmeter direct 3x80A 4M MBUS
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2020-01-01
PDF110,84 kB
More documentation