The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Modular devices
  • Protec­tion and accessories
  • Residual current circuit breakers (RCCB)
  • CF225B
  • Modular devices

RCCB 2P 25A 300mA AC Class CF225B

EAN-Nr.
3250611663362
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

RCCB 2P 25A 300mA AC Class

CF225B

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Archi­tec­ture
  • Type of pole
    1P+N
Elec­tric current
  • Rated current
    25 A
  • Rated residual oper­ating current Idn
    300 mA
  • Breaking and opening capa­city Idm
    0,63 kA
  • Rated condi­tional short-­cir­cuit current Inc according to EN61008-1
    10 kA
  • Rated current -25°C
    25 A
  • Rated current at -20°C
    25 A
  • Rated current -15°C
    25 A
  • Rated current -10°C
    25 A
  • Rated current -5°C
    25 A
  • Rated current at 0°C
    25 A
  • Rated current 5°C
    25 A
  • Rated current 10°C
    25 A
  • Rated current 15°C
    25 A
  • Rated current at 20°C
    25 A
  • Rated current 25°C
    25 A
  • Rated current 30°C
    25 A
  • Rated current 35°C
    25 A
  • Rated current at 40°C
    25 A
  • Rated current at 45°C
    25 A
  • Rated current at 50°C
    25 A
  • Rated current 55°C
    25 A
  • Rated current 60°C
    25 A
  • Rated current 65°C
    25 A
  • Rated current 70°C
    21 A
Install­a­tion, mounting
  • Nominal tight­ening torque top terminal
    2,80 - 2,80 Nm
  • Nominal tight­ening torque down terminal
    2,80 - 2,80 Nm
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    bicon­nect
  • Nominal tight­ening torque
    2,80 - 2,80 Nm
Voltage
  • Rated oper­a­tional voltage Ue
    230 - 230 V
  • Type voltage supply
    AC
  • Rated insu­la­tion voltage Ui
    500 V
  • Rated impulse with­stand voltage Uimp
    4000 V
  • Max. oper­ating voltage
    253 V
Frequency
  • Frequency
    50 - 50 Hz
Capa­city
  • Number of modules
    2
Compat­ib­ility
  • Suit­able for DIN Rail
    Yes
Safety
  • Residual current type
    AC
  • Ingress Protec­tion (IP) class
    IP20
Connec­tion
  • Cross-sec­tion of input and output with screws, for massive conductors
    1 - 25 mm²
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1 - 16 mm²
Power
  • Total power loss under IN
    1,30 W
Use condi­tions
  • Max. Alti­tude
    2000 m
Endur­ance
  • Elec­tric endur­ance in number of cycles
    2000
  • Number of mech­an­ical oper­a­tions
    4000
Connectivity
  • Type of connec­tion
    Screw terminal
  • Top connec­tion align­ment for modular devices
    Aligned terminal
  • Down connec­tion align­ment for modular devices
    Aligned terminal
Dimen­sions
  • Height
    83 mm
  • Width
    35 mm
  • Depth
    70 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

RCCB 4P 40A 30mA A Class
PDF
23,23 MB
Hager REACH declaration CF225B
PDF
Hager RoHS report CF225B
PDF

Downloads

  • Product datasheet

    Image Hager Product data sheet CF225B  | Hager

    Hager Product data sheet CF225B

    RCCB 2P 25A 300mA AC Class

    PDF
  • Catalogue

    Image RCCB type A leaflet MY  | Hager

    RCCB type A leaflet MY

    Catalogue en-GB 2021-07-22

    PDF
    674,97 kB
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-08-26

    PDF
    672,76 kB
More documentation

Discover our other products of this range

    5
  • 1
    CDA680D - RCCB 3P+N 80A 30mA A
    CDA680D
    RCCB 3P+N 80A 30mA A
  • 2
    CE425B - RCCB 4P 25A 100mA AC Class
    CE425B
    RCCB 4P 25A 100mA AC Class
  • 3
    CC225B - RCCB 2P 25A 10mA AC Class
    CC225B
    RCCB 2P 25A 10mA AC Class
  • 4
    CP440B - RCCB 4P 40A 300mA AC S Class
    CP440B
    RCCB 4P 40A 300mA AC S Class
  • 5
    CQ463J - RCCB 4P 63A 300mA A high immunity
    CQ463J
    RCCB 4P 63A 300mA A high immunity

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group