The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • AEC232R
    EAN-Nr.
    3250611036210
    Packaging
    1 piece

    RCBO 1M 1P 6kA C-32A 100mA AC AEC232R

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCBO 1M 1P 6kA C-32A 100mA AC

    AEC232R

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available

    Complete your system

    • Locking inter­locking func­tions
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      €0.00  / *

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      1P
    • Number of protected poles
      1
    • Curve
      C
    Elec­tric current
    • Rated current IN
      32 A
    • Rated residual oper­ating current Idn
      100 mA
    • Rated current at -25°C
      42,45 A
    • Rated current at -20°C
      41,5 A
    • Rated current at -15°C
      40,55 A
    • Rated current at -10°C
      39,6 A
    • Rated current at -5°C
      38,65 A
    • Rated current at 0°C
      37,7 A
    • Rated current at 5°C
      36,75 A
    • Rated current at 10°C
      35,8 A
    • Rated current at 15°C
      34,85 A
    • Rated current at 20°C
      33,9 A
    • Rated current at 25°C
      32,95 A
    • Rated current at 30°C
      32 A
    • Rated current at 35°C
      31,15 A
    • Rated current at 40°C
      30,3 A
    • Rated current at 50°C
      28,6 A
    • Rated current at 55°C
      27,75 A
    • Rated current at 60°C
      26,9 A
    • Min./max. threshold value of the AC thermal oper­a­tion
      1,13 - 1,45 A
    Safety
    • Residual current type
      AC
    • Ingress Protec­tion (IP) class
      IP20
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Voltage
    • Rated insu­la­tion voltage Ui
      250 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Rated oper­a­tional voltage Ue
      230 - 240 V
    • Over­voltage category according to IEC 60947-1
      3
    Power
    • Power dissip­a­tion at IN
      9,90 W
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Max. alti­tude
      2000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -5 - 40 °C
    • Stor­age/trans­port temper­ature
      -40 - 70 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2000
    • Number of mech­an­ical oper­a­tions
      10000
    Connec­tion
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 10 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 25 mm²
    • Cross-sec­tion of output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of output with screws, for massive conductors
      1 - 25 mm²
    Install­a­tion, mounting
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Capa­city
    • Number of modules
      1
    Dimen­sions
    • Height
      115 mm
    • Width
      17,80 mm
    • Depth
      70 mm
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCBO 1P+N 6kA B-16A 30mA A (English)
    PDF
    16,18 MB
    REACH declaration AEC232R
    PDF
    RoHS report AEC232R
    PDF

    Downloads

    • Image AEC232R  | Hager

      Product Image AEC232R

    • Product datasheet

      Image Hager Product data sheet AEC232R  | Hager

      Hager Product data sheet AEC232R

      RCBO 1M 1P 6kA C-32A 100mA AC

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      867,83 kB
    More documentation

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group