The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Modular devices
  • Protec­tion and accessories
  • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)
  • AD990B
  • Modular devices

RCBO 1P+N 6kA C-40A 30mA AC Class AD990B

EAN-Nr.
3250611040231
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

RCBO 1P+N 6kA C-40A 30mA AC Class

AD990B

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Archi­tec­ture
  • Type of pole
    1P+N
  • Curve
    C
Safety
  • Residual current type
    AC
  • Ingress Protec­tion (IP) class
    IP20
Install­a­tion, mounting
  • Nominal tight­ening torque down terminal
    2,10 - 2,10 Nm
  • Nominal tight­ening torque top terminal
    2,10 - 2,10 Nm
  • Nominal tight­ening torque
    2,10 - 2,10 Nm
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    bicon­nect
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    6 kA
Connectivity
  • Type of connec­tion
    Screw terminal
Voltage
  • Rated insu­la­tion voltage Ui
    500 V
  • Rated impulse with­stand voltage Uimp
    4000 V
  • Max. oper­ating voltage
    240 V
  • Rated oper­a­tional voltage Ue
    240 - 240 V
  • Over­voltage category according to IEC 60947-1
    3
  • Type voltage supply
    AC
Elec­tric current
  • Rated current
    40 A
  • Rated residual oper­ating current Idn
    30 mA
  • Rated current -25°C
    46,90 A
  • Rated current at -20°C
    46,30 A
  • Rated current -15°C
    45,60 A
  • Rated current -10°C
    45 A
  • Rated current -5°C
    44,40 A
  • Rated current at 0°C
    43,80 A
  • Rated current 5°C
    43,10 A
  • Rated current 10°C
    42,50 A
  • Rated current 15°C
    41,90 A
  • Rated current at 20°C
    41,30 A
  • Rated current 25°C
    40,60 A
  • Rated current 30°C
    40 A
  • Rated current 35°C
    39,40 A
  • Rated current at 40°C
    38,80 A
  • Rated current at 45°C
    38,20 A
  • Rated current at 50°C
    37,50 A
  • Rated current 55°C
    36,90 A
  • Rated current 60°C
    36,20 A
  • Correc­tion factor of rating current for 2 devices placed side by side
    1
  • Min./max. threshold value of the AC thermal oper­a­tion
    1,13 - 1,45 A
  • Correc­tion factor of rating current for 3 devices placed side by side
    0,95
  • Correc­tion factor of rating current for 4 and 5 devices placed side by side
    0,90
  • Correc­tion factor of rating current for 6 devices placed side by side
    0,85
  • Rated service breaking capa­city Ics AC according to IEC 60898-1
    6 kA
Power
  • Total power loss under IN
    11,10 W
Frequency
  • Frequency
    50 - 50 Hz
Use condi­tions
  • Max. Alti­tude
    2000 m
  • Class of energy limit­a­tion I²t
    3
  • Oper­ating temper­ature
    -25 - 40 °C
  • Stor­age/trans­port temper­ature
    -25 - 70 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Air humidity protec­tion
    For all climates
Endur­ance
  • Elec­tric endur­ance in number of cycles
    2000
  • Number of mech­an­ical oper­a­tions
    1000
Connec­tion
  • Cross-sec­tion rigid conductor
    1 - 25 mm²
  • Cross-sec­tion of input with screws, for flex­ible conductors
    1 - 16 mm²
  • Cross-sec­tion of input with screws, for massive conductors
    1 - 25 mm²
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1 - 16 mm²
  • Cross-sec­tion of input and output with screws, for massive conductors
    1 - 25 mm²
Capa­city
  • Number of modules
    2
Dimen­sions
  • Height
    83 mm
  • Width
    35 mm
  • Depth
    68 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

RCBO 1P+N 6kA B-16A 30mA A
PDF
16,18 MB
Hager REACH declaration AD990B
PDF
Hager RoHS report AD990B
PDF

Downloads

  • Image AD990B  | Hager

    Product Image AD990B

  • Product datasheet

    Image Hager Product data sheet AD990B  | Hager

    Hager Product data sheet AD990B

    RCBO 1P+N 6kA C-40A 30mA AC Class

    PDF
  • Installation manual

    Image Installation manual en-GB, fr-FR, de-DE, it-IT 2022-03-24  | Hager

    Installation manual en-GB, fr-FR, de-DE, it-IT 2022-03-24

    PDF
    1,45 MB
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2024-12-11

    PDF
    397,03 kB
More documentation

Discover our other products of this range

    5
  • 1
    AE982B - RCBO 1P+N 6kA C-32A 100mA AC Class
    AE982B
    RCBO 1P+N 6kA C-32A 100mA AC Class
  • 2
    AD932B - RCBO 1P+N 6kA B-32A 30mA AC Class
    AD932B
    RCBO 1P+N 6kA B-32A 30mA AC Class
  • 3
    AC966B - RCBO 1P+N 6kA C-16A 10mA AC Class
    AC966B
    RCBO 1P+N 6kA C-16A 10mA AC Class
  • 4
    AD960B - RCBO 1P+N 6kA C-10A 30mA AC Class
    AD960B
    RCBO 1P+N 6kA C-10A 30mA AC Class
  • 5
    ADC228R - RCBO 1M 1P 6kA C50A 30mA AC
    ADC228R
    RCBO 1M 1P 6kA C50A 30mA AC

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group