The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • 75665694
    EAN-Nr.
    4011334257646
    Packaging
    1 piece

    B.IQ IR push-button 5gang thermostat, display, KNX - B.IQ, al., al. anodised 75665694

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    B.IQ IR push-button 5gang thermostat, display, KNX - B.IQ, al., al. anodised

    75665694

    • Accessories
    • Technical characteristics
    • Documentations
    Download the sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    75040001
    75040001
    Bus coupling unit flush-mtd, KNX
    Add to a list
    Add to a list

    Optional accessories

    • Labelling material for domestic switching devices 1 products available

    Complete your system

    • Labelling material for domestic switching devices
    • 75900082

      B.IQlab. field for push-buttons 5gang, B.IQ, clear, trans.

      €0.00  / *

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Func­tions
    • With room temper­ature controller
      Yes
    Dimen­sions
    • Height
      187,80 mm
    • Width
      88,50 mm
    • Depth
      16,65 mm
    Equip­ment
    • Number of actu­ation points
      12
    Controls and indic­ators
    • With LED indic­a­tion
      Yes
    Mater­ials
    • Material
      Aluminium
    Accessories
    • Has labelling field
      Yes
    Screen
    • With display
      Yes
    Texts
    • Func­tion
      For switch, push-but­ton, dimmer, blind and ther­mo­stat func­tions, With valve protec­tion func­tion, Button help func­tion can be activ­ated
    • Oper­ating mode
      Controller oper­ating modes: comfort, standby, night and frost/heat protec­tion mode
    • Protec­tion
      With dismant­ling protec­tion
    • Temper­ature
      Temper­ature meas­ure­ment via internal Temper­ature sensor and/or external commu­nic­a­tion object (weighting ratio para­met­eris­able), Provi­sion of the internal temper­ature value via commu­nic­a­tion object
    Scope of delivery
    • Bus connec­tion included
      No

    Downloads

    • Image 75665694  | Hager

      Product Image 75665694

    • Product datasheet

      Image Hager Product data sheet 75665694  | Hager

      Hager Product data sheet 75665694

      B.IQ IR push-button 5gang thermostat, display, KNX - B.IQ, al., al. anodised

      PDF
    More documentation

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group