The store will not work correctly in the case when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • 75168692
    EAN-Nr.
    4011334372158
    Packaging
    1 piece

    B.IQ push-button 4gang for light scenes, KNX - B.IQ, glass black 75168692

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    No longer available

    B.IQ push-button 4gang for light scenes, KNX - B.IQ, glass black

    75168692

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    75040001
    75040001
    Bus coupling unit flush-mtd, KNX
    Add to a list
    Add to a list

    Optional accessories

    • Labelling material for domestic switching devices 1 products available

    Complete your system

    • Labelling material for domestic switching devices
    • 75900081

      B.IQlab. field for push-buttons 4gang, B.IQ, clear, trans.

      0.00 €  / *

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Func­tions
    • With room temper­ature controller
      No
    Dimen­sions
    • Height
      118,10 mm
    • Width
      88,50 mm
    • Depth
      16,65 mm
    Equip­ment
    • Number of actu­ation points
      8
    Controls and indic­ators
    • With LED indic­a­tion
      Yes
    Mater­ials
    • Colour
      Black
    • RAL code
      9005
    • Material
      Glass
    • Surface finish
      Glossy
    Accessories
    • Has labelling field
      No
    Screen
    • With display
      No
    Texts
    • Protec­tion
      With dismant­ling protec­tion

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    Hager REACH declaration 75168692
    PDF
    Hager RoHS report 75168692
    PDF

    Downloads

    • Image 75168692  | Hager

      Product Image 75168692

    • Product datasheet

      Image Hager Product data sheet 75168692  | Hager

      Hager Product data sheet 75168692

      B.IQ push-button 4gang for light scenes, KNX - B.IQ, glass black

      PDF
    More documentation

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group