The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Building auto­ma­tion
    • KNX and Sensors
    • Touch sensor KNX
    • 75141134
    EAN-Nr.
    4011334386056
    Packaging
    1 piece
    Data Act Notice
    • Touch sensor KNX

    KNX glass sensor 1gang comf, intg bus coupling unit, KNX - TS sensor, glass al. 75141134

    Important information before ordering:
    This product requires to be configurated before it can be ordered.
    The configuration must be completed using our online configurator, which is accessible directly from this page.
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    KNX glass sensor 1gang comf, intg bus coupling unit, KNX - TS sensor, glass al.

    75141134

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Func­tions
    • With room temper­ature controller
      Yes
    Power
    • Current consump­tion
      12,50 mA
    Dimen­sions
    • Built-in depth
      24,20 mm
    • Built-in depth flush-­mounted boxes
      27 mm
    • Height
      160 mm
    • Width
      86 mm
    • Depth
      37,70 mm
    Equip­ment
    • Number of actu­ation points
      2
    Controls and indic­ators
    • With LED indic­a­tion
      Yes
    Mater­ials
    • Colour
      Aluminium
    • RAL code
      Similar to RAL 9006
    • Material
      Aluminium, Glass
    • Surface finish
      Glossy
    Accessories
    • Has labelling field
      No
    Screen
    • With display
      No
    Texts
    • Func­tion
      For switch, push-but­ton, dimmer and shutter func­tions, Blocking func­tion for sensor surface e.g. for cleaning the glass surface
    • Install­a­tion mode
      For vertical mounting
    • Temper­ature
      Addi­tional connec­tion for external temper­ature sensor, Integ­rated temper­ature sensor for oper­a­tion as controller exten­sion unit, Temper­ature meas­ure­ment via internal Temper­ature sensor or external commu­nic­a­tion object
    Scope of delivery
    • Bus connec­tion included
      Yes
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Basic inform­a­tion, Generic KNX tele­gram
    • Data formats
      KNX (TP)
    • Estim­ated daily data volume
      10 KB - 100 KB
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 75141134
    PDF
    RoHS report 75141134
    PDF

    Downloads

    • Image 75141134  | Hager

      Product Image 75141134

    • Product datasheet

      Image Hager Product data sheet 75141134  | Hager

      Hager Product data sheet 75141134

      KNX glass sensor 1gang comf, intg bus coupling unit, KNX - TS sensor, glass al.

      PDF
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-08-24

      PDF
      291,73 kB
      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-08-24

      PDF
      299,80 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      75141930 - KNX glass sensor 1gang comf, intg bus coupl. unit, KNX-TS sensor, glass p.white
      75141930
      KNX glass sensor 1gang comf, intg bus coupl. unit, KNX-TS sensor, glass p.white
    • 2
      TGA200 - Power supply 24 V DC 1A
      TGA200
      Power supply 24 V DC 1A
    • 3
      75141830 - KNX glass sensor 1gang comf, intg bus coupl. unit, KNX-TS sensor, glass p.white
      75141830
      KNX glass sensor 1gang comf, intg bus coupl. unit, KNX-TS sensor, glass p.white
    • 4
      75141835 - KNX glass sensor 1gang comf, intg bus coupling unit, KNX-TS sensor, glass black
      75141835
      KNX glass sensor 1gang comf, intg bus coupling unit, KNX-TS sensor, glass black
    • 5
      75642130 - KNX glass sensor 2g thermostat, display, intg bus coupl. ,KNX-TS sensor, p.wh.
      75642130
      KNX glass sensor 2g thermostat, display, intg bus coupl. , KNX-TS sensor, p.wh.

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group