On/off switch 2pole earthing contact, light control 52303213
EAN-Nr.
4011334229681
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Electric current
-
Switching current20 AX (200W LED (SBL))
-
Rated current20 A
Installation, mounting
-
Mounting onFlush mounting
Voltage
-
Rated voltage250 V
Frequency
-
Frequency50 - 60 Hz
Materials
-
MaterialMetal, Plastic
-
TreatmentUntreated
Identification
-
Assembly arrangementBasic element
Connectivity
-
Mounting typeClamp mounting, Screw connection
Controls and indicators
-
Number of buttons1
Dimensions
-
Built-in depth31 mm
-
Built-in depth flush-mounted boxes35 mm
Safety
-
Ingress Protection (IP) classIP20
Architecture
-
Control/operation elementSingle rocker
Texts
-
Type of connectionWith screw terminals
-
LightingWith neon lamp unit, For lighting and monitoring circuit
-
Switch mode2-pole off
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 52303213
On/off switch 2pole earthing contact, light control
PDF -
Declaration of conformity
Declaration of conformity International 2023-08-25
PDF246,71 kB
More documentation