The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • 3315396089

USB/3.5 mm audio soc. out., Q.1/Q.3, p. white velvety 3315396089

EAN-Nr.
4011334341628
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

USB/3.5 mm audio soc. out., Q.1/Q.3, p. white velvety

3315396089

  • Technical characteristics
  • Documentations
Download the sheet

Technical characteristics

Connec­tion
  • Connect­or/plug type
    USB
  • Number of connec­tions
    2
Frequency
  • Audio frequency
    20 - 20 Hz
Mater­ials
  • Colour
    Polar white
  • RAL code
    9010
  • Surface finish
    Velvety
  • Material
    Metal, Plastic
  • Treat­ment
    Untreated
Dimen­sions
  • Height
    71 mm
  • Width
    71 mm
  • Depth
    36,40 mm
  • Built-in depth flush-­mounted boxes
    27 mm
  • Built-in depth
    24,90 mm
Connectivity
  • Mounting type
    Screw mounting
Equip­ment
  • Shielded
    Yes
  • With dust cover
    No
Safety
  • Ingress Protec­tion (IP) class
    IP20
  • Impact resist­ance IK
    IK02

Downloads

  • Image 3315396089  | Hager

    Product Image 3315396089

  • Product datasheet

    Image Hager Product data sheet 3315396089  | Hager

    Hager Product data sheet 3315396089

    USB/3.5 mm audio soc. out., Q.1/Q.3, p. white velvety

    PDF
More documentation

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group