The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • 3315327009
    EAN-Nr.
    4011334330066
    Packaging
    10 Pieces

    3 x Cinch/S-Video soc. out., K.1, p. white glossy 3315327009

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    3 x Cinch/S-Video soc. out., K.1, p. white glossy

    3315327009

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Connec­tion
    • Connect­or/plug type
      Cinch, S-video
    • Number of connec­tions
      4
    Dimen­sions
    • Built-in depth flush-­mounted boxes
      28 mm
    • Depth
      38 mm
    • Height
      71 mm
    • Width
      71 mm
    Equip­ment
    • With dust cover
      No
    • With hinged lid
      No
    • Shielded
      Yes
    Mater­ials
    • Material
      Metal, Plastic
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Surface finish
      Glossy
    • Treat­ment
      Untreated
    Frequency
    • Frequency video
      160 MHz
    • Audio frequency
      20 - 20 Hz
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Connectivity
    • Mounting type
      Screw mounting
    Texts
    • Install­a­tion mode
      For screw fastening, Without spreader claws

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 3315327009
    PDF
    Hager RoHS report 3315327009
    PDF

    Downloads

    • Image 3315327009  | Hager

      Product Image 3315327009

    • Product datasheet

      Image Hager Product data sheet 3315327009  | Hager

      Hager Product data sheet 3315327009

      3 x Cinch/S-Video soc. out., K.1, p. white glossy

      PDF
    More documentation

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group