The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • 3313077006
    EAN-Nr.
    3250617152396
    Packaging
    10 Pieces

    Centre plate f. soc.out. BRITISH ST., can be switched off, K.1, ant. matt, lacq. 3313077006

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Centre plate f. soc.out. BRITISH ST., can be switched off, K.1, ant. matt, lacq.

    3313077006

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Mater­ials
    • Colour
      Anthra­cite
    • Material
      Ther­mo­plastic
    Dimen­sions
    • Height
      55 mm
    • Width
      70 mm
    • Depth
      7 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Surface-mtd housing 3gang, S.1, p. white glossy (English)
    PDF
    8,97 MB
    REACH declaration 3313077006
    PDF
    RoHS report 3313077006
    PDF

    Downloads

    • Image 3313077006  | Hager

      Product Image 3313077006

    • Product datasheet

      Image Hager Product data sheet 3313077006  | Hager

      Hager Product data sheet 3313077006

      Centre plate f. soc.out. BRITISH ST., can be switched off, K.1, ant. matt, lacq.

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1209

      PDF
      378,64 kB
    More documentation

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group