Extension unit insert for universal rotary dimmer comfort, soft-l., light cont. 296210
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Voltage
-
Operating voltage230 - 230 V
Frequency
-
Frequency50 - 60 Hz
Materials
-
MaterialMetal, Plastic
Dimensions
-
Diameter axis4 mm
-
Built-in depth24 mm
-
Height71 mm
-
Width71 mm
-
Depth43 mm
Architecture
-
Control/operation elementPush & rotative switch
Power
-
Power consumption standby0,30 W
Connection
-
Conductor cross-section0,5 - 4,0 mm²
Texts
-
VoltageVoltage test possible without dismantling
-
Installation modeWith spreader claws
-
Type of connectionWith plug-in terminals
-
Operation and controlNo Bluetooth interface
Equipment
-
Substation inputNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 296210
Extension unit insert for universal rotary dimmer comfort, soft-l., light cont.
PDF -
Declaration of conformity
Declaration of Conformity
Declaration of conformity International 2021-03-24
PDF1,02 MB
Declaration of Conformity
Declaration of conformity International 2021-03-24
PDF1,02 MB
More documentation