Universal rotary dimmer comfort (R, L, C, LED), soft-lock, light control 296110
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Voltage
-
Operating voltage230 - 230 V
Frequency
-
Frequency50 - 60 Hz
Materials
-
MaterialMetal, Plastic
Dimensions
-
Diameter axis4 mm
-
Built-in depth24 mm
-
Height71 mm
-
Width71 mm
-
Depth43 mm
Architecture
-
Control/operation elementPush & rotative switch
Lighting
-
Dimmable 230 V LED lamp3 - 100 W
Connection
-
Conductor cross-section0,5 - 4,0 mm²
Texts
-
Dimming principlePhase cut-on, cut-off or LED phase cut-on according to load type, self-learning
-
FuseShort-circuit and overload-proof (electronic fuse)
-
VoltageVoltage test possible without dismantling
-
Installation modeWith spreader claws
-
Type of connectionWith screw terminals
-
Extension unit inputWith extension unit input for push-button (NO contact) With single-surface operation, With input for extension units insert for universal rotary dimmer
-
Operation and controlNo Bluetooth interface
Equipment
-
Substation inputYes
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 296110
Universal rotary dimmer comfort (R, L, C, LED), soft-lock, light control
PDF -
Declaration of conformity
Declaration of Conformity
Declaration of conformity International 2021-02-15
PDF1,00 MB
Declaration of Conformity
Declaration of conformity International 2021-02-15
PDF1,00 MB
More documentation