The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • 1871
    EAN-Nr.
    4011334321880
    Packaging
    1 piece

    Wall box 2gang flat, KNX - TS sensor 1871

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Wall box 2gang flat, KNX - TS sensor

    1871

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      139 mm
    • Width
      68 mm
    • Diameter
      68 mm
    • Depth
      47,50 mm
    Connec­tion
    • Number of conduit inlets
      12
    Cable
    • Cable diameter
      11 mm
    Compat­ib­ility
    • Can be joined
      No
    Mater­ials
    • Material
      Ther­mo­plastic
    • Colour
      Orange
    • Surface finish
      Matt
    Safety
    • Ingress Protec­tion (IP) class
      IP3X

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 1871
    PDF
    RoHS report 1871
    PDF

    Downloads

    • Image 1871  | Hager

      Product Image 1871

    • Product datasheet

      Image Hager Product data sheet 1871  | Hager

      Hager Product data sheet 1871

      Wall box 2gang flat, KNX - TS sensor

      PDF
    More documentation

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group