The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • 16417116
    EAN-Nr.
    4011334404828
    Packaging
    1 piece

    Relay switch centre plate for hotel card, K.1, ant., matt 16417116

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Relay switch centre plate for hotel card, K.1, ant., matt

    16417116

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Switching current
      10 A
    • Momentary contact current
      10 A
    Voltage
    • Rated voltage
      230 V
    Frequency
    • Frequency
      50 - 60 Hz
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Hotel card
    • Number of poles
      1
    Power
    • 230 V incan­des­cent and halogen lamp
      1500 W
    • Fluor­es­cent lamps in duo circuit
      1500 W
    Mater­ials
    • Colour
      Anthra­cite
    • Surface finish
      Matt
    • Material
      Metal, Plastic
    • Treat­ment
      Varnished
    • Trans­parent
      No
    Dimen­sions
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      58,60 mm
    • Built-in depth
      32 mm
    • Built-in depth flush-­mounted boxes
      35 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Controls and indic­ators
    • With feed­back signal contact
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Accessories
    • Has labelling field
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration 16417116
    PDF
    RoHS report 16417116
    PDF

    Downloads

    • Image 16417116  | Hager

      Product Image 16417116

    • Product datasheet

      Image Hager Product data sheet 16417116  | Hager

      Hager Product data sheet 16417116

      Relay switch centre plate for hotel card, K.1, ant., matt

      PDF
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-09-23

      PDF
      335,19 kB
      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-09-23

      PDF
      307,54 kB
    More documentation

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group