The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • 16246089

Rocker imprint "0", orangelens, Q.x, p. white velvety 16246089

EAN-Nr.
4011334312628
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Rocker imprint "0", orangelens, Q.x, p. white velvety

16246089

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Archi­tec­ture
  • Control/­op­er­a­tion element
    Single rocker
Mater­ials
  • Colour
    Polar white
  • RAL code
    9010
  • Surface finish
    Velvety
  • Material
    Duro­plastic
  • Treat­ment
    Untreated
Dimen­sions
  • Height
    58 mm
  • Width
    58 mm
  • Depth
    22,50 mm
Connectivity
  • Mounting type
    Clamp mounting
Equip­ment
  • Monit­oring window/­light outlet
    Yes
Accessories
  • Has labelling field
    No
Safety
  • Ingress Protec­tion (IP) class
    IP20
  • Impact resist­ance IK
    IK02
  • Usable in higher IP class
    IP44 in combin­a­tion with sealing set

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration 16246089
PDF
Hager RoHS report 16246089
PDF

Downloads

  • Image 16246089  | Hager

    Product Image 16246089

  • Product datasheet

    Image Hager Product data sheet 16246089  | Hager

    Hager Product data sheet 16246089

    Rocker imprint "0", orangelens, Q.x, p. white velvety

    PDF
  • Declaration of conformity

    Image Declaration of conformity International 2021-07-28  | Hager

    Declaration of conformity International 2021-07-28

    Declaration of conformity International 2021-09-27

    PDF
    192,31 kB
More documentation

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group