The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • 14177106

Rocker imprint "0", redlens , K.1, ant. matt, lacq. 14177106

EAN-Nr.
4011334297437
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Rocker imprint "0", redlens , K.1, ant. matt, lacq.

14177106

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Archi­tec­ture
  • Control/­op­er­a­tion element
    Single rocker
Mater­ials
  • Colour
    Anthra­cite
  • RAL code
    7021
  • Surface finish
    Matt
  • Material
    Ther­mo­plastic
  • Treat­ment
    Untreated, Varnished
Dimen­sions
  • Height
    55 mm
  • Width
    71 mm
  • Depth
    25 mm
Connectivity
  • Mounting type
    Clamp mounting
Equip­ment
  • Monit­oring window/­light outlet
    Yes
Accessories
  • Has labelling field
    No
Safety
  • Ingress Protec­tion (IP) class
    IP44
  • Impact resist­ance IK
    IK05
  • Usable in higher IP class
    IP44 in combin­a­tion with sealing set

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration 14177106
PDF
Hager RoHS report 14177106
PDF

Downloads

  • Image 14177106  | Hager

    Product Image 14177106

  • Product datasheet

    Image Hager Product data sheet 14177106  | Hager

    Hager Product data sheet 14177106

    Rocker imprint "0", redlens , K.1, ant. matt, lacq.

    PDF
  • Declaration of conformity

    Image Declaration of conformity International 2021-07-28  | Hager

    Declaration of conformity International 2021-07-28

    Declaration of conformity International 2021-09-27

    PDF
    192,31 kB
More documentation

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group