Centre plate dust prot. slider, lab. field, Q.1/Q.3, p. white velvety 11706089
EAN-Nr.
4011334313953
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Connection
-
Connector/plug typeModular jack
-
Number of connections1
Capacity
-
Number of modules1
Materials
-
ColourPolar white
-
RAL code9010
-
Surface finishVelvety
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height59 mm
-
Width59 mm
-
Depth9 mm
Connectivity
-
Mounting typeScrew mounting
Safety
-
Ingress Protection (IP) classIP20
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation