The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • YA4432
    EAN-Nr.
    3250614356322
    Packaging
    1 piece

    RCBO 3P+N 10kA C-32A 100mA AC YA4432

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCBO 3P+N 10kA C-32A 100mA AC

    YA4432

    • Technical characteristics
    • Environmental value
    • Documentations

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      3P+N
    • Number of protected poles
      3
    • Curve
      C
    Safety
    • Residual current type
      AC
    • Ingress Protec­tion (IP) class
      IP20
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      10 kA
    Voltage
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Over­voltage category according to IEC 60947-1
      3
    • Type voltage supply
      AC
    Elec­tric current
    • Rated current IN
      32 A
    • Rated residual oper­ating current Idn
      100 mA
    • Min./max. threshold value of the AC thermal oper­a­tion
      1,13 - 1,45 A
    Frequency
    • Frequency
      50 - 50 Hz
    Install­a­tion, mounting
    • Nominal tight­ening torque down terminal
      2,20 - 2,20 Nm
    • Nominal tight­ening torque top terminal
      2,50 - 2,50 Nm
    • Nominal tight­ening torque
      2,50 - 2,50 Nm
    • Type of bottom connec­tion for modular devices
      Screw terminal
    • Type of top connec­tion for modular devices
      Screw terminal
    Use condi­tions
    • Max. alti­tude
      2000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -5 - 40 °C
    • Stor­age/trans­port temper­ature
      -25 - 70 °C
    • Air humidity protec­tion
      For all climates
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2000
    • Number of mech­an­ical oper­a­tions
      2000
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1.5 - 6 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 10 mm²
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1,5 - 6,0 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1,5 - 10,0 mm²
    • Cross-sec­tion of output with screws, for massive conductors
      1,5 - 10,0 mm²
    • Cross-sec­tion of output with screws, for flex­ible conductors
      1,5 - 6,0 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1,5 - 6,0 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1,5 - 10,0 mm²
    Capa­city
    • Number of modules
      7
    Dimen­sions
    • Depth
      70 mm
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration YA4432
    PDF
    RoHS report YA4432
    PDF

    Downloads

    • Installation manual

      Image Installation manual en-GB 2020-02-03  | Hager

      Installation manual en-GB 2020-02-03

      PDF
      673,04 kB
    More documentation

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited