SPN, aptis, 12 way, double door distribution board Y81122
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Installation, mounting
-
Suitable for outdoor usageNo
-
Mounting onFlush mounting, Surface mounting
Equipment
-
Number of rows1
-
With lockNo
Capacity
-
Number of modules12
Dimensions
-
Built-in depth67 mm
Cover, door
-
Door/cover is transparentNo
Materials
-
MaterialMetal
-
RAL code9016
-
ColourTraffic white
Safety
-
Protection classIsolation class I
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP30
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More