The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Y81041
    EAN-Nr.
    3250616654709
    Packaging
    1 piece

    SPN, aptis, 4 way, single door distribution board Y81041

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    SPN, aptis, 4 way, single door distribution board

    Y81041

    • Technical characteristics
    • Environmental value

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Flush mounting, Surface mounting
    Equip­ment
    • Number of rows
      1
    Capa­city
    • Number of modules
      4
    Dimen­sions
    • Built-in depth
      57 mm
    Cover, door
    • Number of cabinet doors
      0
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Metal
    • RAL code
      9016
    • Colour
      Traffic white
    Safety
    • Ingress Protec­tion (IP) class
      IP30

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report Y81041
    PDF

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited