The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • insysta Wiring accessories
    • insysta Flush Mounted boxes
    • WSNMB8H
    EAN-Nr.
    5015654761219
    Packaging
    1 piece
    • insysta Flush Mounted boxes

    Metal Mounting Box 8 Module Horizontal WSNMB8H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Metal Mounting Box 8 Module Horizontal

    WSNMB8H

    • Technical characteristics
    • Environmental value
    • More products

    Technical characteristics

    Dimen­sions
    • Width
      92 mm
    • Depth
      9 mm
    Mater­ials
    • Material
      Polycar­bonate (PC)
    • Colour
      White
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WSNMB8H
    PDF
    RoHS report WSNMB8H
    PDF

    Discover our other products of this range

      5
    • 1
      WSNMB12 - Metal Mounting Box 12 Module
      WSNMB12
      Metal Mounting Box 12 Module
    • 2
      WSNMB18 - Metal Mounting Box 18 Module
      WSNMB18
      Metal Mounting Box 18 Module
    • 3
      WSNMB2 - Metal Mounting Box 1 & 2 Module
      WSNMB2
      Metal Mounting Box 1 & 2 Module
    • 4
      WSNMB3 - Metal Mounting Box 3 Module
      WSNMB3
      Metal Mounting Box 3 Module
    • 5
      WSNMB4 - Metal Mounting Box 4 Module
      WSNMB4
      Metal Mounting Box 4 Module

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited