The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • VYT16E
    EAN-Nr.
    3250616653856
    Packaging
    1 piece

    Cable End Box, TPN, novello+, 16 way, double door, distribution board VYT16E

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cable End Box, TPN, novello+, 16 way, double door, distribution board

    VYT16E

    • Technical characteristics
    • Environmental value

    Technical characteristics

    Dimen­sions
    • Thick­ness of side­wall
      1 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting, Surface mounting
    Mater­ials
    • Colour
      Pure white
    • RAL code
      9010
    • Material
      Metal
    Cover, door
    • Number of cabinet doors
      0
    • Number of locks
      0
    • Door/­cover is trans­parent
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration VYT16E
    PDF
    RoHS report VYT16E
    PDF

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited