The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Innovation & NPIs
    • About us
    Account
    • Home
    • Catalogue
    • Energy distri­bu­tion
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • golf enclos­ures
    • VS112PJ
    EAN-Nr.
    3250616595125
    Packaging
    1 piece
    • golf enclos­ures

    Small distributor,golf,surface,1row,IP40,12M,MS-terminal,N+PE,white door VS112PJ

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Small distributor,golf,surface,1row,IP40,12M,MS-terminal,N+PE,white door

    VS112PJ

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products

    Technical characteristics

    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      63 A
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      12
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      252 mm
    • Width
      282 mm
    • Depth
      99 mm
    • Number of width units
      12
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      650 °C
    • Protec­tion class with door
      IP40

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VS112PJ
    PDF

    Downloads

    • Image VS112PJ  | Hager

      Product Image VS112PJ

    • Installation manual

      Image Installation manual International 2020-01-01  | Hager

      Installation manual International 2020-01-01

      PDF
      3,12 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-06-25  | Hager

      Declaration of conformity en-GB 2025-06-25

      PDF
      487,74 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      VF108PJ - Small distributor,golf,flush,1row,8M,IP40,MS-terminal,N+PE,white door
      VF108PJ
      Small distributor, golf, flush, 1row, 8M, IP40, MS-terminal, N+PE, white door
    • 2
      VF108TJ - Small distributor,golf,flush,1row,8M,IP40,MS-terminal,N+PE,transparent door
      VF108TJ
      Small distributor, golf, flush, 1row, 8M, IP40, MS-terminal, N+PE, transparent door
    • 3
      VF112PJ - Small distributor,golf,flush,1row,12M,IP40,MS-terminal,N+PE,white door
      VF112PJ
      Small distributor, golf, flush, 1row, 12M, IP40, MS-terminal, N+PE, white door
    • 4
      VF112TJ - Small distributor,golf,flush,1row,12M,IP40,MS-terminal,N+PE,transparent door
      VF112TJ
      Small distributor, golf, flush, 1row, 12M, IP40, MS-terminal, N+PE, transparent door
    • 5
      VF212PJ - Small distributor,golf,flush,2row,24M,IP40,MS-terminal,N+PE,white door
      VF212PJ
      Small distributor, golf, flush, 2row, 24M, IP40, MS-terminal, N+PE, white door

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited