The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Innovation & NPIs
    • About us
    Account
    • Home
    • Catalogue
    • VE212L
    EAN-Nr.
    3250616455108
    Packaging
    1 piece

    Enclosure,vector, JP5x,24Modules,version Austria VE212L

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Enclosure,vector, JP5x,24Modules,version Austria

    VE212L

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations

    Complete your system

    Optional accessories

    • Lock system 1 products available

    Complete your system

    • Lock system
    • VZ311

      Key lock, vector, with 2 keys

      €0.00  / *

    Technical characteristics

    Connec­tion
    • Number of conduit inlets
      12
    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      63 A
    Equip­ment
    • Number of rails
      2
    • Number of rows
      2
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      No
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      24
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      427 mm
    • Width
      310 mm
    • Depth
      151 mm
    • Number of width units
      12
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      Yes
    • Cabinet door type
      Single door
    Mater­ials
    • Material
      Poly­styrene (PS)
    • RAL code
      7035
    • Colour
      Light grey
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK08
    • Ingress Protec­tion (IP) class
      IP65
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      750 °C
    • Protec­tion class with door
      IP65

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration VE212L
    PDF
    RoHS report VE212L
    PDF
    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB

    Downloads

    • Image VE212L  | Hager

      Product Image VE212L

    • Installation manual

      Image Installation manual International 2022-02-07  | Hager

      Installation manual International 2022-02-07

      PDF
      4,31 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-12-19

      PDF
      258,36 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-14

      PDF
      257,02 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-02-18

      PDF
      814,05 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-05-09

      PDF
      836,07 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      399,26 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      402,31 kB
    More documentation

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited