The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Innovation & NPIs
    • About us
    Account
    • Home
    • Catalogue
    • TYA670WD2
    EAN-Nr.
    3250618502497
    Packaging
    1 piece

    Gateway KNX-DALI 2, tunable white, 4 modules TYA670WD2

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Gateway KNX-DALI 2, tunable white, 4 modules

    TYA670WD2

    • Technical characteristics
    • Environmental value
    • Documentations

    Technical characteristics

    Equip­ment
    • Web server
      Yes
    • Number of chan­nels
      1
    Voltage
    • Oper­ating voltage
      240 - 240 V
    • Oper­ating voltage over bus
      21 - 32 V
    • Type voltage supply
      DC
    Connectivity
    • Type of inter­face bus system/­media gateway
      Light system inter­face/DALI
    Settings
    • Supported config­ur­a­tion mode
      ETS
    Power
    • Power consump­tion (VA)
      0,15 VA
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Capa­city
    • Number of modules
      4
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Oper­ating temper­ature
      5 - 45 °C
    Controls and indic­ators
    • With LED indic­a­tion
      Yes
    Dimen­sions
    • Width
      72 mm
    • Depth
      70 mm
    • Number of width units
      4
    Connec­tion
    • Connect­or/plug type
      DRA (DIN-rail Adapter)
    Texts
    • Voltage
      As DALI master and power supply for DALI devices
    • Type of connec­tion
      With screw terminals
    Func­tions
    • Number of func­tion chan­nels
      64

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration TYA670WD2
    PDF
    RoHS report TYA670WD2
    PDF

    Downloads

    • Image TYA670WD2  | Hager

      Product Image TYA670WD2

    • Installation manual

      Image Installation manual en-GB, nl-NL 2021-02-23  | Hager

      Installation manual en-GB, nl-NL 2021-02-23

      PDF
      1,98 MB
    • KNX product database

      Image ETS Database for TYA670W / TYA670WD2  | Hager

      ETS Database for TYA670W / TYA670WD2

      KNX product database en-GB 2020-01-01

      KNXPROD
      6,10 MB
      Image ETS Database for TYA670W / TYA670WD2  | Hager

      ETS Database for TYA670W / TYA670WD2

      KNX product database de-DE 2020-01-01

      KNXPROD
      6,15 MB
      Image ETS Database for TYA670W / TYA670WD2  | Hager

      ETS Database for TYA670W / TYA670WD2

      KNX product database en-GB 2020-01-01

      VD5
      6,82 MB
      Image ETS Database for TYA670W / TYA670WD2  | Hager

      ETS Database for TYA670W / TYA670WD2

      KNX product database fr-FR 2020-01-01

      VD5
      10,72 MB
      Image ETS Database for TYA670W / TYA670WD2  | Hager

      ETS Database for TYA670W / TYA670WD2

      KNX product database de-DE 2020-01-01

      VD5
      6,93 MB
      Image ETS Database for TYA670W / TYA670WD2  | Hager

      ETS Database for TYA670W / TYA670WD2

      KNX product database fr-FR 2020-01-01

      KNXPROD
      9,43 MB
    • Application Guide

      Image Application description TYA670WD2  | Hager

      Application description TYA670WD2

      Application Guide en-GB 2018-07-12

      PDF
      3,71 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-03-10

      PDF
      117,71 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-03-29

      PDF
      125,46 kB
    More documentation

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited