The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Innovation & NPIs
    • About us
    Account
    • Home
    • Catalogue
    • TXA628C
    EAN-Nr.
    3250616048744
    Packaging
    1 piece

    OUTPUT DEVICE FOR 8 SHUTTERS / BLINDS 230V~ 6A / NE TXA628C

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    OUTPUT DEVICE FOR 8 SHUTTERS / BLINDS 230V~ 6A / NE

    TXA628C

    • Technical characteristics
    • Environmental value
    • Documentations

    Technical characteristics

    Settings
    • Supported config­ur­a­tion mode
      ETS, easy
    Connectivity
    • With bus system KNX radio
      No
    Install­a­tion, mounting
    • Mounting on
      DIN rail
    Equip­ment
    • With switch for manual switch
      Yes
    Mater­ials
    • Colour
      Light grey
    Elec­tric current
    • Rated current IN
      6 A
    • Max. switching current
      6 A
    Voltage
    • Oper­ating voltage over bus
      21 - 32 V
    • Output voltage
      230 - 230 V
    • Type voltage supply
      AC
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      0.75 - 2.5 mm²
    • Cross-sec­tion rigid conductor
      0.75 - 2.5 mm²
    Capa­city
    • Number of modules
      6
    Texts
    • Func­tion
      With safety func­tions e.g. for wind, rain, alarm, With posi­tioning func­tion for blind and lamella posi­tion, With sun shade func­tion
    • Type of connec­tion
      With quick­con­nect plug-in terminals
    • Oper­ating mode
      Oper­ating mode can be set for roller shut­ter­/awning
    • Labelling
      Large labelling field
    Power
    • Rated oper­a­tional power under 230 V AC AC1
      1200 W

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration TXA628C
    PDF
    RoHS report TXA628C
    PDF
    PEP document en-GB 2023-09-27
    PDF
    192,41 kB

    Downloads

    • Image TXA628C  | Hager

      Product Image TXA628C

    • KNX product database

      Image ETS Database for TXA628C  | Hager

      ETS Database for TXA628C

      KNX product database en-GB, fr-FR, de-DE, pl-PL 2020-01-01

      KNXPROD
      725,20 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-12-02

      PDF
      127,35 kB
    More documentation

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited