The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Energy manage­ment and monit­oring
    • Energy monit­oring devices
    • Energy meters
    • SRHCX0200BHM
    EAN-Nr.
    3250610016107
    Packaging
    1 piece
    • Energy meters

    Current Transformer 200/5A 5VA SRHCX0200BHM

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Current Transformer 200/5A 5VA

    SRHCX0200BHM

    • Technical characteristics
    • Environmental value
    • More products

    Technical characteristics

    Specific iden­ti­ficaton attrib­utes for Protec­tion
    • Filter Type product
      Through-feed current converter
    Func­tions
    • Accuracy class
      1
    Power
    • Power
      5 VA
    Dimen­sions
    • Height
      85,12 mm
    • Width
      70,35 mm
    • Depth
      45,22 mm
    • Height of opening
      40,70 mm
    • Width of opening
      40,70 mm
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated power­-­fre­quency with­stand voltage (r.m.s.)
      3000 V
    • Max. oper­ating voltage
      720 V
    Use condi­tions
    • Oper­ating temper­ature
      20 - 70 °C
    • Stor­age/trans­port temper­ature
      0 - 55 °C
    Safety
    • Insu­lating class
      E
    Elec­tric current
    • Rated primary current (Ipr)
      200 A
    • Rated secondary current (Isr)
      5 A
    • Rated current IN
      200 A
    • Rated continuous thermal current
      1,2*Ipr
    • Rated short-­time thermal current (Ith/1s)
      60*Ipr
    • Rated dynamic current
      2.5*Ith
    • Over voltage limiting factor
      FS 5
    Install­a­tion, mounting
    • Mounting on
      Busbar

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    Hager RoHS report SRHCX0200BHM
    PDF

    Discover our other products of this range

      5
    • 1
      SRHCX0025BHM - Current transformer  25/5A 5VA
      SRHCX0025BHM
      Current transformer 25/5A 5VA
    • 2
      SRHCX0050BHM - Current Transformer 50/5A 5VA
      SRHCX0050BHM
      Current Transformer 50/5A 5VA
    • 3
      SRHCX0075BHM - Current Transformer 75/5A 5VA
      SRHCX0075BHM
      Current Transformer 75/5A 5VA
    • 4
      SRHCX0100BHM - Current Transformer 100/5A 5VA
      SRHCX0100BHM
      Current Transformer 100/5A 5VA
    • 5
      SRHCX0150BHM - Current Transformer 150/5A 5VA
      SRHCX0150BHM
      Current Transformer 150/5A 5VA

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited