Cartridge L-N Uc 350V In 35kA Imax 65kA SPL065
Spare part: check availability with your electrical wholesaler
Technical characteristics
Voltage
-
Overvoltage category according to IEC 60947-13
-
Type voltage supplyAC
-
Nominal voltage240 - 415 V AC ± 10%
Equipment
-
With remote signalling contactNo
Use conditions
-
Operating temperature-40 - 85 °C
-
Max. altitude4000 m
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Storage/transport temperature-40 - 80 °C
-
Air humidity protection5 - 95%
Standards
-
Surge protection device typeT2
Frequency
-
Frequency50 - 60 Hz
Dimensions
-
Height53,5 mm
-
Width18 mm
-
Depth45,5 mm
Connectivity
-
Type of connectionPlug-in connection
-
Mounting typeOn base element
Electric current
-
Follow current interrupting rating0,10 kA
-
Max. discharge current (Imax)40 kA
-
Nominal discharge current In20 kA
Functions
-
Disconnector indicationOptical
Installation, mounting
-
Suitable for indoor usageYes
Safety
-
Mode of protectionL-N
-
Ingress Protection (IP) classIP20
Materials
-
MaterialThermoplastic
-
ColourLight grey
-
RAL code7035
Network configuration
-
Network typeTN-S, TT
Use
-
Is accessibleYes
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Installation manual
Installation manual zh-CN, en-GB 2020-01-01
PDF14,68 MB
More documentation