The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • SBN399N
    EAN-Nr.
    3250615512710
    Packaging
    1 piece
    Price group
    NARBR

    3-pole, 125A Modular Switch High Range SBN399N

    Spare part: check availability with your electrical wholesaler

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    3-pole, 125A Modular Switch High Range

    SBN399N

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available
    • Auxil­iary device for distri­bu­tion board devices 1 products available

    Complete your system

    • Locking inter­locking func­tions
    • Auxil­iary device for distri­bu­tion board devices
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      €0.00  / *
    • ESC080

      Auxiliary contact 6A, 1NO+1NC

      €0.00  / *

    Technical characteristics

    Archi­tec­ture
    • Number of poles
      3
    • Type of pole
      3P
    Elec­tric current
    • Rated current IN
      125 A
    • Rated short-­cir­cuit making capa­city Icm under 415 V AC according to IEC 60947-3
      2,11 kA
    • Rated short-­time with­stand current Icw 1s IEC 60947
      1,50 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque
      3,60 - 3,60 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Voltage
    • Rated oper­a­tional voltage Ue
      415 - 415 V
    • Rated impulse with­stand voltage Uimp
      6000 V
    Capa­city
    • Number of modules
      3
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Frequency
    • Frequency
      50 - 60 Hz
    Dimen­sions
    • Width
      52,50 mm
    Use condi­tions
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      6 - 35 mm²
    • Cross-sec­tion rigid conductor
      6 - 50 mm²
    Endur­ance
    • Number of mech­an­ical oper­a­tions
      40000
    • Elec­trical durab­ility at nominal load in AC21 in oper­ating cycles
      2500
    • Elec­trical durab­ility at nominal load in AC22 in oper­ating cycles
      2500
    Power
    • Power dissip­a­tion at IN
      19,90 W
    • Power loss per pole at In
      6,60 W
    Connectivity
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration SBN399N
    PDF
    RoHS report SBN399N
    PDF

    Downloads

    • Image SBN399N  | Hager

      Product Image SBN399N

    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-28

      PDF
      931,94 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-01-31

      PDF
      311,88 kB
    More documentation

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited