The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • SBN225N
    EAN-Nr.
    3250615510662
    Packaging
    1 piece
    Price group
    NARBR

    2-pole, 25A Modular Switch SBN225N

    Spare part: check availability with your electrical wholesaler

    SBN240N

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    2-pole, 25A Modular Switch

    SBN225N

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available
    • Auxil­iary device for distri­bu­tion board devices 1 products available

    Complete your system

    • Locking inter­locking func­tions
    • Auxil­iary device for distri­bu­tion board devices
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      €0.00  / *
    • ESC080

      Auxiliary contact 6A, 1NO+1NC

      €0.00  / *

    Technical characteristics

    Archi­tec­ture
    • Number of poles
      2
    • Control/­op­er­a­tion element
      Break switch
    • Type of pole
      2P
    Elec­tric current
    • Rated current IN
      25 A
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
    • Accept­able current rating AC21 category A
      25 A
    • Accept­able current rating AC21 category B
      25 A
    • Accept­able current rating AC22 category A
      25 A
    • Accept­able current rating AC22 category B
      25 A
    • Rated short-­cir­cuit making capa­city Icm under 240 V AC according to IEC 60947-3
      0,52 kA
    • Rated short-­cir­cuit making capa­city Icm under 415 V AC according to IEC 60947-3
      0,52 kA
    • Rated short-­time with­stand current Icw 1s IEC 60947
      0,37 kA
    • Rated condi­tional short-­cir­cuit current Inc with fuse according to IEC/EN 60669-2-4
      3000A/50A gG
    Install­a­tion, mounting
    • Nominal tight­ening torque
      1,80 - 1,80 Nm
    • Type of bottom connec­tion for modular devices
      Screw terminal
    Voltage
    • Rated oper­a­tional voltage Ue
      240 - 415 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      440 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    Capa­city
    • Number of modules
      1
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Frequency
    • Frequency
      50 - 60 Hz
    Dimen­sions
    • Height
      83 mm
    • Width
      17,50 mm
    • Depth
      68 mm
    Equip­ment
    • Number of NO contacts
      2
    • Number of NC contacts
      0
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 70 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1.5 - 10 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 16 mm²
    Endur­ance
    • Number of mech­an­ical oper­a­tions
      200000
    • Elec­trical durab­ility at nominal load in AC21 in oper­ating cycles
      25000
    • Elec­trical durab­ility at nominal load in AC22 in oper­ating cycles
      25000
    Power
    • Power dissip­a­tion at IN
      1,80 W
    • Power loss per pole at In
      0,90 W
    Connectivity
    • Down connec­tion align­ment for modular devices
      Shifted terminal
    • Top connec­tion align­ment for modular devices
      Shifted terminal

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2-pole, 63A Modular Switch (English)
    PDF
    2,89 MB
    REACH declaration SBN225N
    PDF
    RoHS report SBN225N
    PDF

    Downloads

    • Product licence

      Image Licence for NETHERLANDS  | Hager

      Licence for NETHERLANDS

      Product licence International 2024-08-09

      PDF
      2,23 MB
    More documentation

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited