The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • DIN rail-­mounted devices
    • Protec­tion and Accessories
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)
    • NCN220N
    EAN-Nr.
    3250614657122
    Packaging
    6 Pieces
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)

    MCB 2P 10kA C-20A 2M NCN220N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    MCB 2P 10kA C-20A 2M

    NCN220N

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products

    Complete your system

    Optional accessories

    • Under­voltage and over­voltage release 1 products available

    Complete your system

    • Under­voltage and over­voltage release
    • MZ216

      Over voltage release 3P+N 230V AC

      €0.00  / *

    Technical characteristics

    Elec­tric current
    • Rated current IN
      20 A
    • Rated current -15°C
      23,20 A
    • Rated current -10°C
      22,80 A
    • Rated current -5°C
      22,50 A
    • Rated current at 0°C
      22,20 A
    • Rated current 5°C
      21,80 A
    • Rated current 10°C
      21,50 A
    • Rated current 15°C
      21,10 A
    • Rated current at 20°C
      20,70 A
    • Rated current 25°C
      20,40 A
    • Rated current 30°C
      20 A
    • Rated current 35°C
      19,60 A
    • Rated current at 40°C
      19,20 A
    • Rated current at 45°C
      18,80 A
    • Rated current at 50°C
      18,40 A
    • Rated current 55°C
      18 A
    • Rated current 60°C
      17,60 A
    • Rated current 65°C
      17,20 A
    • Rated current 70°C
      16,80 A
    Archi­tec­ture
    • Type of pole
      2P
    • Curve
      C
    Capa­city
    • Number of modules
      2
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      10 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2,80 - 2,80 Nm
    • Nominal tight­ening torque down terminal
      2,80 - 2,80 Nm
    • Nominal tight­ening torque
      2,80 - 2,80 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Type of top connec­tion for modular devices
      Screw terminal
    • 360° mounting posi­tion possible
      Yes
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    Frequency
    • Frequency
      50 - 50 Hz
    Connec­tion
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 35 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 35 mm²
    • Cross-sec­tion flex­ible conductor
      1 - 25 mm²
    • Cross-sec­tion rigid conductor
      1 - 35 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Grid distance
      35 mm
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Class of energy limit­a­tion I²t
      3
    • Air humidity protec­tion
      For all climates
    • Oper­ating temper­ature
      -25 - 70 °C
    Power
    • Power dissip­a­tion at IN
      5,50 W
    Connectivity
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    • Type of connec­tion
      Screw terminal
    Dimen­sions
    • Height
      83 mm
    • Width
      35 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - MCB 1P 6kA B-16A, 1 module (English)
    PDF
    67,85 MB
    REACH declaration NCN220N
    PDF
    RoHS report NCN220N
    PDF

    Downloads

    • Image NCN220N  | Hager

      Product Image NCN220N

    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      274,42 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2024-10-02

      PDF
      653,93 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      NCN263N - MCB 2P 10kA C-63A 2M
      NCN263N
      MCB 2P 10kA C-63A 2M
    • 2
      NCN350N - MCB 3P 10kA C-50A 3M
      NCN350N
      MCB 3P 10kA C-50A 3M
    • 3
      NCN104N - MCB 1P 10kA C-4A 1M
      NCN104N
      MCB 1P 10kA C-4A 1M
    • 4
      NCN240N - MCB 2P 10kA C-40A 2M
      NCN240N
      MCB 2P 10kA C-40A 2M
    • 5
      NCN102N - MCB 1P 10kA C-2A 1M
      NCN102N
      MCB 1P 10kA C-2A 1M

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited