The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Innovation & NPIs
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Switching and Protective devices
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HYB019H
    EAN-Nr.
    3250613346836
    Packaging
    1 piece
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    Interphase barrier x250 3/4P HYB019H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Interphase barrier x250 3/4P

    HYB019H

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products

    Technical characteristics

    Archi­tec­ture
    • Number of poles
      4
    • Type of pole
      3P/4P

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HYB019H
    PDF
    RoHS report HYB019H
    PDF

    Downloads

    • Image HYB019H  | Hager

      Product Image HYB019H

    • Installation manual

      Image Installation manual International 2021-06-09  | Hager

      Installation manual International 2021-06-09

      PDF
      9,54 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      437,81 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HXA004H - Shunt trip 200-240V AC (x160-P160-x250-P250-x630-P630)
      HXA004H
      Shunt trip 200-240V AC (x160-P160-x250-P250-x630-P630)
    • 2
      HXA021H - Auxiliary contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)
      HXA021H
      Auxiliary contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)
    • 3
      HXC024H - Alarm contact 1NO+1NC 230V (h250-h400-h630-h800-h1000-h1600)
      HXC024H
      Alarm contact 1NO+1NC 230V (h250-h400-h630-h800-h1000-h1600)
    • 4
      HXA015H - Undervoltage release 380-450V AC (x160-P160-x250-P250-x630-P630)
      HXA015H
      Undervoltage release 380-450V AC (x160-P160-x250-P250-x630-P630)
    • 5
      HXA024H - Alarm contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)
      HXA024H
      Alarm contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited