The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Innovation & NPIs
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Switching and Protective devices
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HYB011H
    EAN-Nr.
    3250613346744
    Packaging
    1 piece
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    Spreader x/P250 3P HYB011H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Spreader x/P250 3P

    HYB011H

    • Technical characteristics
    • Documentations
    • More products

    Technical characteristics

    Elec­tric current
    • Rated current IN
      250 A
    Archi­tec­ture
    • Number of poles
      3
    • Type of pole
      3P

    Downloads

    • Image HYB011H  | Hager

      Product Image HYB011H

    • Installation manual

      Image Manual for moulded case circuit breaker h3+ P250 (Date: 2020-03)  | Hager

      Manual for moulded case circuit breaker h3+ P250 (Date: 2020-03)

      Installation manual International 2015-11-02

      PDF
      4,67 MB
    • Handbook

      Image Technical catalogue  | Hager

      Technical catalogue

      h3+ Moulded Case Circuit breakers up to 630A

      PDF
      48,21 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      437,81 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HXC021H - Auxiliary contact 1NO+1NC 230V AC (h250-h400-h630-h800-h1000-h1600)
      HXC021H
      Auxiliary contact 1NO+1NC 230V AC (h250-h400-h630-h800-h1000-h1600)
    • 2
      HXA024H - Alarm contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)
      HXA024H
      Alarm contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)
    • 3
      HXC004H - Shunt trip Release 200-240V AC (h250-h400-h630-h800-h1000)
      HXC004H
      Shunt trip Release 200-240V AC (h250-h400-h630-h800-h1000)
    • 4
      HXA021H - Auxiliary contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)
      HXA021H
      Auxiliary contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)
    • 5
      HXC024H - Alarm contact 1NO+1NC 230V (h250-h400-h630-h800-h1000-h1600)
      HXC024H
      Alarm contact 1NO+1NC 230V (h250-h400-h630-h800-h1000-h1600)

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited