The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Innovation & NPIs
    • About us
    Account
    • Home
    • Catalogue
    • HMJ321DR
    EAN-Nr.
    3250613199388
    Packaging
    1 piece

    Moulded Case Circuit Breaker h3 x630 TM ADJ 4P4D N0-100% 320A 50kA FTC HMJ321DR

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker h3 x630 TM ADJ 4P4D N0-100% 320A 50kA FTC

    HMJ321DR

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations

    Complete your system

    Optional accessories

    • Under voltage coil 2 products available
    • Auxil­i­aries contact block 2 products available
    • Shunt release 1 products available
    • Handle for power circuit breaker 2 products available
    • Motor oper­ator 1 products available
    • Phase separ­a­tion func­tions 1 products available

    Complete your system

    • Under voltage coil
    • Auxil­i­aries contact block
    • Shunt release
    • Handle for power circuit breaker
    • Motor oper­ator
    • Phase separ­a­tion func­tions
    • HXA015H

      Undervoltage release 380-450V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA014H

      Undervoltage release 200-240V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA021H

      Auxiliary contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA024H

      Alarm contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA004H

      Shunt trip 200-240V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXW030H

      Direct rotary handle for x630/P630

      €0.00  / *
    • HXW031H

      Rotary grey handle on door x/P630

      €0.00  / *
    • HXW042H

      Motor Operator x630/P630 100-240VAC with Auto-Reset

      €0.00  / *
    • HYW019H

      Interphase barrier for x630/P630 3/4P

      €0.00  / *

    Technical characteristics

    Elec­tric current
    • Rated current IN
      320 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      50 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      85 kA
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      85 kA
    • Rated service breaking capa­city Ics under 400 V AC according to IEC 60947-2
      50 kA
    • Rated current at 10°C according to IEC 60947
      380,70 A
    • Rated current at 15°C according to IEC 60947
      373,60 A
    • Rated current at 20°C according to IEC 60947
      366,50 A
    • Rated current at 25°C according to IEC 60947
      359,10 A
    • Rated current at 30°C according to IEC 60947
      351,70 A
    • Rated current at 35°C according to IEC 60947
      344 A
    • Rated current at 40°C according to IEC 60947
      336,20 A
    • Rated current at 45°C according to IEC 60947
      328,20 A
    • Rated current at 50°C according to IEC 60947
      320 A
    • Rated current at 55°C according to IEC 60947
      311,60 A
    • Rated current at 60°C according to IEC 60947
      302,90 A
    • Rated current at 65°C according to IEC 60947
      294 A
    • Rated current at 70°C according to IEC 60947
      284,80 A
    Archi­tec­ture
    • Number of poles
      4
    • Control/­op­er­a­tion element
      Toggle
    • Device construc­tion type
      Fixed built-in
    • Neutral posi­tion
      Left
    Trip­ping
    • Response time when opening
      10 ms
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      8000 V
    • Rated insu­la­tion voltage Ui
      800 V
    • Rated oper­a­tional voltage Ue
      220 - 415 V
    Func­tions
    • Trip unit
      TM A/A
    Power
    • Power dissip­a­tion at IN
      75 W
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Settings
    • Thermal protec­tion knob setting xIN
      0.63, 0.8, 1
    Cable
    • Cable material
      Copper
    Compat­ib­ility
    • Compat­ible with RDC AOB
      Yes
    • Suit­able for DIN Rail
      No
    • Suit­able for distri­bu­tion board
      Yes
    Dimen­sions
    • Height
      260 mm
    • Width
      185 mm
    • Depth
      150 mm
    • Down­stream busbar: width, height, diameter screw (max.)
      10 mm, 12 mm, 32 mm
    • Top stream busbar: width, height, diameter screw (max.)
      10 mm, 12 mm, 32 mm
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    • Nominal tight­ening torque
      18 - 18 Nm
    • Nominal tight­ening torque down terminal
      18 - 18 Nm
    • Nominal tight­ening torque top terminal
      18 - 18 Nm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP document en-GB 2024-06-04
    PDF
    432,73 kB
    REACH declaration HMJ321DR
    PDF
    RoHS report HMJ321DR
    PDF

    Downloads

    • Image HMJ321DR  | Hager

      Product Image HMJ321DR

    • Installation manual

      Image Installation manual International 2024-10-29  | Hager

      Installation manual International 2024-10-29

      PDF
      10,33 MB
    • Handbook

      Image Handbook en-GB 2021-02-26  | Hager

      Handbook en-GB 2021-02-26

      PDF
      26,34 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      412,41 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      PDF
      588,41 kB
    More documentation

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited