The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • HI464I
    EAN-Nr.
    3250613128449
    Packaging
    1 piece

    Change-over switch 4P 1600A w/ ext handle and bridging bars India HI464I

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Change-over switch 4P 1600A w/ ext handle and bridging bars India

    HI464I

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations

    Complete your system

    Optional accessories

    • Auxil­iary contact block 1 products available
    • Switch oper­ating shaft 2 products available
    • Door coup­ling handle for switchgear 1 products available
    • Terminal cover 1 products available

    Complete your system

    • Auxil­iary contact block
    • Switch oper­ating shaft
    • Door coup­ling handle for switchgear
    • Terminal cover
    • HZ160I

      Auxiliary contact 1NO+1NC for 125 to 1600A

      €0.00  / *
    • HZC105I

      SHAFT EXTENSION 200 MM FCS-LBS 800-1600A

      €0.00  / *
    • HZC106I

      SHAFT EXTENSION 320 MM FCS-LBS 800-1600A

      €0.00  / *
    • HZI003I

      BLACK HANDLE FCS- LBS 800-1600A

      €0.00  / *
    • HZI205I

      TERMINAL COVER 1600A 4P

      €0.00  / *

    Technical characteristics

    Voltage
    • Rated oper­a­tional voltage Ue
      380 - 690 V
    • Rated insu­la­tion voltage Ui
      1000 V
    • Rated impulse with­stand voltage Uimp
      12000 V
    Elec­tric current
    • Rated current IN
      1600 A
    • Rated short-­time with­stand current Icw IEC 60947
      50 kA
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      100 kA
    Power
    • Rated oper­a­tional power under 400 V AC AC1
      1053000 W
    • Power dissip­a­tion at IN
      366 W
    Archi­tec­ture
    • Number of poles
      4
    • Control/­op­er­a­tion element
      Long rotary handle
    • Type of pole
      4P
    Install­a­tion, mounting
    • Nominal tight­ening torque
      40 - 45 Nm
    Dimen­sions
    • Height
      288 mm
    • Width
      598 mm
    • Depth
      375 mm
    Controls and indic­ators
    • Motor drive integ­rated
      No
    Cover, door
    • Inter­lock­able
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP00
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 70 °C
    Connec­tion
    • Cross-sec­tion rigid conductor
      6x 240 mm²

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HI464I
    PDF
    RoHS report HI464I
    PDF

    Downloads

    • Installation manual

      Image Commutateur 4P  | Hager

      Commutateur 4P

      Installation manual en-GB, fr-FR, de-DE, nl-NL, pt-PT 2020-01-01

      PDF
      597,78 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      573,94 kB
    More documentation

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited