The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Switches and protective devices
    • Load breakers and switches
    • Change-over switches
    • HI460I
    EAN-Nr.
    3250613128425
    Packaging
    1 piece
    • Change-over switches

    Change-over switch 4P 800A w/ ext handle and bridging bars India HI460I

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Change-over switch 4P 800A w/ ext handle and bridging bars India

    HI460I

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products

    Complete your system

    Optional accessories

    • Auxil­iary contact block 1 products available
    • Switch oper­ating shaft 2 products available
    • Door coup­ling handle for switchgear 1 products available
    • Terminal cover 1 products available

    Complete your system

    • Auxil­iary contact block
    • Switch oper­ating shaft
    • Door coup­ling handle for switchgear
    • Terminal cover
    • HZ160I

      Auxiliary contact 1NO+1NC for 125 to 1600A

      €0.00  / *
    • HZC105I

      SHAFT EXTENSION 200 MM FCS-LBS 800-1600A

      €0.00  / *
    • HZC106I

      SHAFT EXTENSION 320 MM FCS-LBS 800-1600A

      €0.00  / *
    • HZI003I

      BLACK HANDLE FCS- LBS 800-1600A

      €0.00  / *
    • HZI204I

      TERMINAL COVER 800/1250A 4P

      €0.00  / *

    Technical characteristics

    Voltage
    • Rated insu­la­tion voltage Ui
      1000 V
    • Rated impulse with­stand voltage Uimp
      12000 V
    Elec­tric current
    • Rated current IN
      800 A
    Power
    • Power dissip­a­tion at IN
      119,10 W
    Archi­tec­ture
    • Type of pole
      4P
    Install­a­tion, mounting
    • Nominal tight­ening torque
      20 - 26 Nm
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 70 °C
    Connec­tion
    • Cross-sec­tion rigid conductor
      2x 185/2x 300 mm²

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HI460I
    PDF
    RoHS report HI460I
    PDF

    Downloads

    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      573,94 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HI403I - Change-over switch 4P 63A India
      HI403I
      Change-over switch 4P 63A India
    • 2
      HI405I - Change-over switch 4P 100A India
      HI405I
      Change-over switch 4P 100A India
    • 3
      HI451I - Change-over switch 4P 125A w/ ext handle and bridging bars India
      HI451I
      Change-over switch 4P 125A w/ ext handle and bridging bars India
    • 4
      HI452I - Change-over switch 4P 160A w/ ext handle and bridging bars India
      HI452I
      Change-over switch 4P 160A w/ ext handle and bridging bars India
    • 5
      HI454I - Change-over switch 4P 250A w/ ext handle and bridging bars India
      HI454I
      Change-over switch 4P 250A w/ ext handle and bridging bars India

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited