The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Innovation & NPIs
    • About us
    Account
    • Home
    • Catalogue
    • HHS063DR
    EAN-Nr.
    3250613187538
    Packaging
    1 piece

    Moulded Case Circuit Breaker h3+ P160 TM ADJ 3P3D 63A 25kA FTC HHS063DR

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker h3+ P160 TM ADJ 3P3D 63A 25kA FTC

    HHS063DR

    • Accessories
    • Technical characteristics
    • Documentations

    Complete your system

    Optional accessories

  • See more (9)
    • Under voltage coil 2 products available
    • Auxil­i­aries contact block 2 products available
    • Shunt release 1 products available
    • Handle for power circuit breaker 1 products available
    • Door coup­ling handle 1 products available
    • Connec­tion Func­tions 1 products available

    Complete your system

    • Under voltage coil
    • Auxil­i­aries contact block
    • Shunt release
    • Handle for power circuit breaker
    • Door coup­ling handle
    • Connec­tion Func­tions
    • Phase separ­a­tion func­tions
    • HXA015H

      Undervoltage release 380-450V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA014H

      Undervoltage release 200-240V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA021H

      Auxiliary contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA024H

      Alarm contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA004H

      Shunt trip 200-240V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXS030H

      Direct rotary handle for P160

      €0.00  / *
    • HXS031H

      Rotary handle on door for P160

      €0.00  / *
    • HYS011H

      Spread terminal extension P160 3P

      €0.00  / *
    • HYS019H

      Interphase barrier for P160 3/4P

      €0.00  / *

    Technical characteristics

    Elec­tric current
    • Rated current IN
      63 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      25 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      35 kA
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      35 kA
    • Rated service breaking capa­city Ics under 400 V AC according to IEC 60947-2
      25 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 660 V AC IEC 60947-2
      6 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690 V AC IEC 60947-2
      6 kA
    • Rated current at 10°C according to IEC 60947
      87,10 A
    • Rated current at 15°C according to IEC 60947
      84,50 A
    • Rated current at 20°C according to IEC 60947
      81,70 A
    • Rated current at 25°C according to IEC 60947
      78,90 A
    • Rated current at 30°C according to IEC 60947
      76 A
    • Rated current at 35°C according to IEC 60947
      73 A
    • Rated current at 40°C according to IEC 60947
      69,80 A
    • Rated current at 45°C according to IEC 60947
      66,50 A
    • Rated current at 50°C according to IEC 60947
      63 A
    • Rated current at 55°C according to IEC 60947
      59,30 A
    • Rated current at 60°C according to IEC 60947
      55,40 A
    • Rated current at 65°C according to IEC 60947
      51,10 A
    • Rated current at 70°C according to IEC 60947
      46,50 A
    Archi­tec­ture
    • Number of poles
      3
    • Control/­op­er­a­tion element
      Toggle
    • Device construc­tion type
      Fixed built-in
    • Neutral posi­tion
      Without neutral
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      8000 V
    • Rated insu­la­tion voltage Ui
      800 V
    • Rated oper­a­tional voltage Ue
      220 - 690 V
    Func­tions
    • Trip unit
      TM A/A
    Power
    • Power dissip­a­tion at IN
      10,50 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10000
    • Number of mech­an­ical oper­a­tions
      40000
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      6 - 70 mm²
    • Cross-sec­tion rigid conductor
      6 - 95 mm²
    Cover, door
    • Inter­lock­able
      Yes
    Settings
    • Thermal protec­tion knob setting xIN
      0.63, 0.8, 1
    Cable
    • Cable material
      Copper, Aluminium
    Compat­ib­ility
    • Compat­ible with RDC AOB
      No
    • Suit­able for DIN Rail
      No
    • Suit­able for distri­bu­tion board
      Yes
    Dimen­sions
    • Height
      130 mm
    • Width
      90 mm
    • Depth
      97 mm
    Elec­trical protec­tion
    • Instant­an­eous protec­tion (li): dial setting coef­fi­cient
      6, 8, 10, 12
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    • Nominal tight­ening torque
      6 - 6 Nm

    Downloads

    • Image HHS063DR  | Hager

      Product Image HHS063DR

    • Installation manual

      Image Manual for moulded case circuit breaker h3+ P160 (Date: 2020-03)  | Hager

      Manual for moulded case circuit breaker h3+ P160 (Date: 2020-03)

      Installation manual International 2016-03-09

      PDF
      4,21 MB
    • STEP files

      Image CAD file for MCCB 160A 3P  | Hager

      CAD file for MCCB 160A 3P

      STEP files International 2026-04-15

      STP
      886,39 kB
    • Handbook

      Image Technical catalogue  | Hager

      Technical catalogue

      h3+ Moulded Case Circuit breakers up to 630A

      PDF
      48,21 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      446,76 kB
    More documentation

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited