The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Innovation & NPIs
    • About us
    Account
    • Home
    • Catalogue
    • EE702
    EAN-Nr.
    3250612257027
    Packaging
    1 piece

    Compact twilight switch enhanced 16A EE702

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Compact twilight switch enhanced 16A

    EE702

    • Technical characteristics
    • Environmental value
    • Documentations

    Technical characteristics

    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    Frequency
    • Frequency
      50 - 60 Hz
    Power
    • 230 V incan­des­cent and halogen lamp
      2300 W
    • Power incan­des­cent lamp
      0 - 2300 W
    Settings
    • Switch off delay time
      40 s
    • Switch on delay time
      10 s
    Use condi­tions
    • Stor­age/trans­port temper­ature
      -30 - +60 °C
    • Oper­ating temper­ature
      -25 - +45 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1 - 4 mm²
    • Cross-sec­tion rigid conductor
      1 - 4 mm²
    • Conductor cross-sec­tion
      1 - 4 mm²
    • Type of contacts
      1NO
    Texts
    • Install­a­tion mode
      With pipe clamp for mast fixing, Install­a­tion possible on flush-­mounted box, For wall and mast assembly
    • Type of connec­tion
      With screw terminals
    Elec­tric current
    • Switching current
      10 A
    Dimen­sions
    • Height
      95 mm
    • Width
      80 mm
    • Depth
      42,50 mm
    Lighting
    • Bright­ness meas­uring range
      2 - 1000 lx
    • Max. load fluor­es­cent lamp
      2000 VA
    • Photo­cell sens­it­ivity
      2 - 1000 lx
    Power supply
    • Supply voltage
      230 V
    Controls and indic­ators
    • Applic­able with move­ment sensor
      Yes
    Detec­tion
    • Type of sensor
      Light sensor integ­rated
    Cable
    • Cable length
      0.10 m

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Compact twilight switch enhanced 16A (English)
    PDF
    388,00 kB
    REACH declaration EE702
    PDF
    RoHS report EE702
    PDF

    Downloads

    • Image EE702  | Hager

      Product Image EE702

    • Installation manual

      Image Installation manual en-GB, fr-FR, de-DE, nl-NL 2017-03-16  | Hager

      Installation manual en-GB, fr-FR, de-DE, nl-NL 2017-03-16

      PDF
      2,36 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2020-03-06

      PDF
      106,74 kB
      Image Declaration of conformity International 2023-02-13  | Hager

      Declaration of conformity International 2023-02-13

      PDF
      312,31 kB
    More documentation

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited