The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • DIN rail-­mounted devices
    • Protec­tion and Accessories
    • Residual current circuit breakers (RCCB)
    • CC225Y
    EAN-Nr.
    3250611619017
    Packaging
    1 piece
    • Residual current circuit breakers (RCCB)

    RCCB 2P 25A 10mA AC Class CC225Y

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCCB 2P 25A 10mA AC Class

    CC225Y

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      1P+N
    • Number of poles
      2
    Elec­tric current
    • Rated current IN
      25 A
    • Rated residual oper­ating current Idn
      10 mA
    • Breaking and opening capa­city Idm
      1,50 kA
    • Rated condi­tional short-­cir­cuit current Inc according to EN61008-1
      6 kA
    • Rated current -25°C
      25 A
    • Rated current at -20°C
      25 A
    • Rated current -15°C
      25 A
    • Rated current -10°C
      25 A
    • Rated current -5°C
      25 A
    • Rated current at 0°C
      25 A
    • Rated current 5°C
      25 A
    • Rated current 10°C
      25 A
    • Rated current 15°C
      25 A
    • Rated current at 20°C
      25 A
    • Rated current 25°C
      25 A
    • Rated current 30°C
      25 A
    • Rated current 35°C
      25 A
    • Rated current at 40°C
      25 A
    • Rated current at 45°C
      25 A
    • Rated current at 50°C
      25 A
    • Rated current 55°C
      25 A
    • Rated current 60°C
      25 A
    • Rated current 65°C
      25 A
    • Rated current 70°C
      21 A
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2,80 - 2,80 Nm
    • Nominal tight­ening torque down terminal
      2,80 - 2,80 Nm
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Nominal tight­ening torque
      2,80 - 2,80 Nm
    Voltage
    • Rated oper­a­tional voltage Ue
      127 - 230 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Max. oper­ating voltage
      230 V
    Frequency
    • Frequency
      50 - 50 Hz
    Capa­city
    • Number of modules
      2
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes
    Safety
    • Residual current type
      AC
    • Ingress Protec­tion (IP) class
      IP20
    Connec­tion
    • Cross-sec­tion of output with screws, for massive conductors
      1 - 25 mm²
    • Cross-sec­tion of output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion flex­ible conductor
      16 mm²
    • Cross-sec­tion rigid conductor
      25 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 25 mm²
    Power
    • Power dissip­a­tion at IN
      7,10 W
    Use condi­tions
    • Max. alti­tude
      2000 m
    • Oper­ating temper­ature
      -25 - 40 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2000
    • Number of mech­an­ical oper­a­tions
      2000
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Dimen­sions
    • Height
      83 mm
    • Width
      35 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration CC225Y
    PDF
    RoHS report CC225Y
    PDF

    Downloads

    • Installation manual

      Image Installation manual en-GB 2023-01-12  | Hager

      Installation manual en-GB 2023-01-12

      PDF
      453,52 kB
      Image Notice RCCB 25-63A GB  | Hager

      Notice RCCB 25-63A GB

      Installation manual en-GB 2019-02-08

      PDF
      420,83 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-17

      PDF
      717,91 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      CQ240J - RCCB 2P 40A 300mA A high immunity
      CQ240J
      RCCB 2P 40A 300mA A high immunity
    • 2
      CC216Y - RCCB 2P 16A 10mA AC Class
      CC216Y
      RCCB 2P 16A 10mA AC Class
    • 3
      CD225Y - RCCB 2P 25A 30mA AC Class
      CD225Y
      RCCB 2P 25A 30mA AC Class
    • 4
      CD240Y - RCCB 2P 40A 30mA AC Class
      CD240Y
      RCCB 2P 40A 30mA AC Class
    • 5
      CD263Y - RCCB 2P 63A 30mA AC Class
      CD263Y
      RCCB 2P 63A 30mA AC Class

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited